StarTech.com

6 ft Black USB 2.0 Extension Cable A to A - M/F

Extends the length of your current USB device cable by 6 feet

Product ID: USBEXTAA6BK

  • Designed and constructed to USB 2.0 specifications
  • Molded strain relief
  • Supports data transfer rates up to 480 Mbps
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Overview

The USBEXTAA6BK 6-foot USB Extension Cable (A-A) features 1 USB A male connector and 1 USB A female connector, extending the connection between USB 2.0 devices by up to 6 feet - an ideal solution for better placement of peripheral devices, or adding flexibility to existing USB ports.

This high quality USB extension cable is fully rated for use with USB 1.1 and USB 2.0 devices, and is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Molded strain relief increases flexibility and durability while minimizing data loss from cable stress
  • Backed by StarTech.com Lifetime Warranty

Applications

Extend your USB connection to connect a USB printer or any USB peripheral device to a PC or Mac at high-performance data transfer speed

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 14 mm [0.6 in]
Product Length 1.8 m [6 ft]
Product Weight 0.1 kg [0.2 lb]
Product Width 15 mm [0.6 in]
Wire Gauge 24/28 AWG
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 6 ft Black USB 2.0 Extension Cable A to A - M/F

Certifications

Related Products

6in USB 2.0 Extension Adapter Cable A to A - M/F
USBEXTAA6IN
6in USB 2.0 Extension Adapter Cable A to A - M/F

Extends the length your current USB device cable by 6 inches

2,99 € exc VAT
3,59 € inc VAT
6 ft Black USB 2.0 Extension Cable A to A - M/F
USBEXTAA6BK
6 ft Black USB 2.0 Extension Cable A to A - M/F

Extends the length of your current USB device cable by 6 feet

3,99 € exc VAT
4,79 € inc VAT
1m White USB 2.0 Extension Cable A to A - M/F
USBEXTPAA1MW
1m White USB 2.0 Extension Cable A to A - M/F

Extend the length of your USB 2.0 cable by up to 1m

5,99 € exc VAT
7,19 € inc VAT
2m White USB 2.0 Extension Cable A to A - M/F
USBEXTPAA2MW
2m White USB 2.0 Extension Cable A to A - M/F

Extend the length of your USB 2.0 cable by up to 2m

6,99 € exc VAT
8,39 € inc VAT
3m White USB 2.0 Extension Cable A to A - M/F
USBEXTPAA3MW
3m White USB 2.0 Extension Cable A to A - M/F

Extend the length of your USB 2.0 cable by up to 3m

7,99 € exc VAT
9,59 € inc VAT
1 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM1
1 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

4,99 € exc VAT
5,99 € inc VAT
2 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM2
2 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

5,99 € exc VAT
7,19 € inc VAT
3 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM3
3 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

5,99 € exc VAT
7,19 € inc VAT
5ft Desktop USB Extension Cable - A Male to A Female
USBEXTAA5DSK
5ft Desktop USB Extension Cable - A Male to A Female

Extend a USB port from the back of your computer to your desktop

5,99 € exc VAT
7,19 € inc VAT
7 ft USB 2.0 Extension Cable A to A - M/F
USBEXTAA_6
6 ft USB 2.0 Extension Cable A to A - M/F

Extend the distance between your USB 2.0 devices by 6ft

3,99 € exc VAT
4,79 € inc VAT
7 ft USB 2.0 Extension Cable A to A - M/F
USBEXTAA10
10ft USB 2.0 Extension Cable A to A - M/F

Extend the distance between your USB 2.0 devices by 10ft

3,99 € exc VAT
4,79 € inc VAT
5m USB 2.0 Active Extension Cable - M/F
USB2AAEXT5M
5m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 5 meters

45,99 € exc VAT
55,19 € inc VAT
10m USB 2.0 Active Extension Cable - M/F
USB2AAEXT10M
10m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 10 meters

63,99 € exc VAT
76,79 € inc VAT
15m USB 2.0 Active Extension Cable - M/F
USB2AAEXT15M
15m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 15 meters

71,99 € exc VAT
86,39 € inc VAT
20m USB 2.0 Active Extension Cable - M/F
USB2AAEXT20M
20m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 20 meters

89,99 € exc VAT
107,99 € inc VAT
25m USB 2.0 Active Extension Cable - M/F
USB2AAEXT25M
25m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 25 meters

108,99 € exc VAT
130,79 € inc VAT
35m USB 2.0 Active Extension Cable - M/F
USB2AAEXT35M
35m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 35 meters

149,99 € exc VAT
179,99 € inc VAT
16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15
15 ft USB 2.0 Active Extension Cable - M/F

Reliably extend the distance of a USB 2.0 device an additional 15ft

21,99 € exc VAT
26,39 € inc VAT
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)
USB110EXT2
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)

Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable

125,99 € exc VAT
151,19 € inc VAT

Accessories