StarTech.com

25m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 25 meters

Product ID: USB2AAEXT25M

  • USB bus-powered
  • Universal external power source also included
  • Blue LED indicator x1 for Extension Cable and USB port connection status monitoring
View More
  • Fully shielded for error-free connections
  • Plug-and-play, no driver required
  • Compatible with PC Windows® 8/7/Vista/XP and Mac computer systems
108,99 € EUR exc VAT
130,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Special Notes / Requirements
Note Cascade two USB2AAEXT25M devices together for further extension
Power
Center Tip Polarity Positive
Input Current 0.35 A
Input Voltage 100 - 240 AC
Output Current 1A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Physical Characteristics
Cable Length 25 m [82 ft]
Color Black
Connector Style Straight
Product Height 1 cm [0.4 in]
Product Length 25 m [82 ft]
Product Width 16.5 mm [0.6 in]
Weight of Product 995 g [35.1 oz]
Packaging Information
Package Height 59 mm [2.3 in]
Package Length 21.4 cm [8.4 in]
Package Quantity 1
Package Width 22.7 cm [8.9 in]
Shipping (Package) Weight 1.3 kg [2.8 lb]
What's in the Box
Included in Package 1 - 25m USB 2.0 Active Extension Cable - M/F
1 - Universal Power Adapter
1 - Plug Adapters for North America, UK, Europe, and Australia

Certifications

Related Products

10m USB 2.0 Active Extension Cable - M/F
USB2AAEXT10M
10m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 10 meters

63,99 € exc VAT
76,79 € inc VAT
15m USB 2.0 Active Extension Cable - M/F
USB2AAEXT15M
15m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 15 meters

71,99 € exc VAT
86,39 € inc VAT
20m USB 2.0 Active Extension Cable - M/F
USB2AAEXT20M
20m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 20 meters

89,99 € exc VAT
107,99 € inc VAT
35m USB 2.0 Active Extension Cable - M/F
USB2AAEXT35M
35m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 35 meters

149,99 € exc VAT
179,99 € inc VAT

Accessories