Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

5m USB 2.0 Active Extension Cable - M/F

Product ID: USB2AAEXT5M

Extend the distance between a computer and a USB 2.0 device by 5 meters

Features
  • Fully shielded for error-free connections

  • Plug-and-play, no driver required

  • USB bus-powered

More Features . . .
  • Universal external power source also included

  • Blue LED indicator x1 for Extension Cable and USB port connection status monitoring

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
45,99 € EUR exc VAT
55,19 € inc VAT

ID: USB2AAEXT5M

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2AAEXT5M 5m Active USB 2.0 Extension Cable offers one USB-A male connector and one USB-A female connector, and provides an active extension of USB 2.0 devices of up to 5-meters (15-feet).

An all-in-one cable for overcoming distance restrictions as well as power source limitations, the active USB 2.0 extension cable incorporates bus-powered active circuitry to ensure performance beyond the length limits of standard USB cables. Plus you can daisy chain 4 cables for a total USB extension of up to 20-meters.

If necessary, the cable can be powered from a wall outlet using the Universal AC power adapter that was provided with the cable – this will allow you to use USB bus-powered devices that may require extra power.

The USB2AAEXT5M repeater cable supports the full USB 2.0 bandwidth of 480 Mbps, and is backed by StarTech.com's 2-year Warranty.

The StarTech.com Advantage
  • No USB signal loss, even at a distance of up to 15 feet (5 meters)
  • Power your USB devices directly from the USB port or through the included universal external power adapter
  • Daisy chain up to 4 cables together for reaching connection distances of up to 20-meters between your USB 2.0 devices
Applications
  • Extend the distance of USB peripherals beyond the USB 2.0 5-meter limitation
  • Daisy chain up to 4 cables together for even longer USB extensions
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Special Notes / Requirements
Note Cascade up to 4 USB2AAEXT5M cables together for further extension
Power
Center Tip Polarity Positive
Input Current 0.35 A
Input Voltage 110V-240V AC
Output Current 1A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Connector Style Straight
Product Height 9.2 mm [0.4 in]
Product Length 5 m [16.4 ft]
Product Weight 286 g [10.1 oz]
Product Width 16.4 mm [0.6 in]
Wire Gauge 24 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 474 g [16.7 oz]
What's in the Box
Included in Package 1 - 5m USB 2.0 Active Extension Cable - M/F
1 - Universal Power Adapter
1 - Plug Adapters for North America, UK, Europe, and Australia
10m USB 2.0 Active Extension Cable - M/F
USB2AAEXT10M

10m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 10 meters

63,99 € exc VAT
76,79 € inc VAT

15m USB 2.0 Active Extension Cable - M/F
USB2AAEXT15M

15m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 15 meters

71,99 € exc VAT
86,39 € inc VAT

20m USB 2.0 Active Extension Cable - M/F
USB2AAEXT20M

20m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 20 meters

89,99 € exc VAT
107,99 € inc VAT

35m USB 2.0 Active Extension Cable - M/F
USB2AAEXT35M

35m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 35 meters

149,99 € exc VAT
179,99 € inc VAT

DC Power Adapter - 5V, 2A
SVA5H2NEUA

DC Power Adapter - 5V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
29,99 € inc VAT

* Product appearance and specifications are subject to change without notice.