StarTech.com

2m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

Product ID: USBAB2ML

  • 1x USB-A male connector
  • 1x Left-angled USB-B male connector
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports USB 2.0 data transfer rates up to 480 Mbps
4,99 € EUR exc VAT
5,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight to Left Angle
Product Height 0.000
Product Length 2 m [6.6 ft]
Product Width 0.000
Weight of Product 64 g [2.3 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 18 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 69 g [2.4 oz]
What's in the Box
Included in Package 1 - 2m USB 2.0 A to Left Angle B Cable - M/M

Certifications

Related Products

1m USB 2.0 A to Left Angle B Cable - M/M
USBAB1ML
1m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

3,99 € exc VAT
4,79 € inc VAT
3m USB 2.0 A to Left Angle B Cable - M/M
USBAB3ML
3m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT