StarTech.com

15m USB 2.0 Active Cable with 4 Port Hub

Connect 4 USB 2.0 devices up to 15-meters away from your computer

Product ID: USB2EXT4P15M

  • High Speed USB 2.0 compliant, with supported data transfer rates up to 480 Mbps
  • Backward compatible with USB 1.1/1.0 devices
  • Includes a 2A external power adapter
View More
  • Overcurrent detection and protection for all 4 ports
  • Plug and Play and Hot Swap compatible
99,99 € EUR exc VAT
119,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 4 - USB Type-A (4 pin) USB 2.0 Female
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Cable Length 15 m [49.2 ft]
Color Black
Product Height 3.5 cm [1.4 in]
Product Length 15 m [49.2 ft]
Product Width 55 mm [2.2 in]
Weight of Product 638 g [22.5 oz]
Wire Gauge 24 AWG
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 23.7 cm [9.3 in]
Package Quantity 1
Package Width 21.4 cm [8.4 in]
Shipping (Package) Weight 929 g [32.8 oz]
What's in the Box
Included in Package 1 - 15m USB 2.0 Active Cable with 4 Port Hub
1 - Universal Power Adapter
1 - Plug Adapters for North America, UK, Europe, and Australia
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories