StarTech.com

3m Dock Connector to USB Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider

Charge your ASUS® Transformer/Slider Tablet up to 3m distance from your power source

Product ID: USB2ASDC3M

  • 1x USB ‘A’ male connector
  • 1x ASUS (40-pin) Dock connector
  • Offers 3-meters (9.8ft) in cable length
  • Aluminum-Mylar Foil with Braided Shielding
12,99 € EUR exc VAT
15,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - ASUS (40 Pin) Connector Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Height 0.7 cm [0.3 in]
Product Length 3 m [9.8 ft]
Product Width 23 mm [0.9 in]
Weight of Product 48 g [1.7 oz]
Wire Gauge 30/32 AWG
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 53 g [1.9 oz]
What's in the Box
Included in Package 1 - 3m USB to Asus Dock Connector Cable

Certifications

Related Products

0.5m Dock Connector to USB Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider
USB2ASDC50CM
0.5m Dock Connector to USB Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider

Charge your ASUS® Transformer/Slider Tablet with reduced cable clutter

11,99 € exc VAT
14,39 € inc VAT