StarTech.com

Micro USB 5 pin to 11 pin MHL Adapter for Samsung

Connect 11-pin MHL mobile audio/video devices, to MHL-enabled HDTV displays

Product ID: S3MHADAP

  • 1x Micro USB 'B' 5-pin female connector
  • 1x Micro USB 11-pin male connector
7,99 € EUR exc VAT
9,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Micro-B (5 pin) Female
Connector B 1 - MHL™ (11 pin, Mobile High-Definition Link) Male
Physical Characteristics
Color Black
Weight of Product 5 g [0.2 oz]
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 6.3 g [0.2 oz]
What's in the Box
Included in Package 1 - Samsung S3 MHL Adapter - 5 to 11 Pin Converter

Certifications

Related Products

3m Passive Micro USB to HDMI MHL Cable
MHDPMM3M
3m Passive Micro USB to HDMI MHL Cable

Connect MHL mobile audio/video devices to MHL-enabled HDTV displays

12,99 € exc VAT
15,59 € inc VAT