StarTech.com

5in White Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

Product ID: UUSBOTGW

  • All-white construction
  • Support for USB OTG (On-The-Go) capable devices
  • Aluminum-Mylar Foil with Braided Shielding
  • Durable PVC construction
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Micro-B (5 pin) Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 127 mm [5 in]
Color White
Connector Style Straight
Product Height 0.9 cm [0.4 in]
Product Length 127 mm [5 in]
Product Width 17 mm [0.7 in]
Weight of Product 7 g [0.2 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 9 mm [0.4 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 9 g [0.3 oz]
What's in the Box
Included in Package 1 - 5in White Micro USB to USB OTG Host Adapter M/F

Certifications

Related Products

5in Micro USB to USB OTG Host Adapter M/F
UUSBOTG
5in Micro USB to USB OTG Host Adapter M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT
5in Right Angle Micro USB to USB OTG Host Adapter M/F
UUSBOTGRA
5in Right Angle Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT