StarTech.com

USB OTG Cable - Micro USB to Mini USB - M/M - 8 in.

Connect your USB On-the-Go capable tablet or phone to an external drive or other Mini-USB device

Product ID: UMUSBOTG8IN

  • Support for USB OTG (On-the-Go) capable devices
  • Portable design that’s perfect for use as a tablet accessory
  • Guaranteed reliability with a lifetime warranty
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Micro-B (5 pin) Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Black
Connector Style Straight
Product Length 203.2 mm [8 in]
Weight of Product 12 g [0.4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.3 cm [8.8 in]
Package Quantity 1
Package Width 12.3 cm [4.8 in]
Shipping (Package) Weight 13 g [0.5 oz]
What's in the Box
Included in Package 1 - 8in Micro-USB to Mini-USB OTG Cable - M/M

Certifications

Related Products

USB OTG Cable - Micro USB to Micro USB - M/M - 8 in.
UUUSBOTG8IN
USB OTG Cable - Micro USB to Micro USB - M/M - 8 in.

Connect your USB On-the-Go capable tablet or phone to an external drive or other USB 2.0 device

2,99 € exc VAT
3,59 € inc VAT
5in Micro USB to USB OTG Host Adapter M/F
UUSBOTG
5in Micro USB to USB OTG Host Adapter M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT
5in Right Angle Micro USB to USB OTG Host Adapter M/F
UUSBOTGRA
5in Right Angle Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT