Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com2 Port USB 3.0 A Female Low Profile Slot Plate Adapter
Add 2 USB 3.0-A Female Ports to the Back of your Small Form Factor PC
Product ID: USB3SPLATELP
- Two Superspeed USB 3.0-A Female ports
Not Available
May be in stock with partners
From a Partner
Support
Overview
The USB3SPLATELP 2-Port USB 3.0 A Female Low Profile Slot Plate converts the USB pins on a USB 3.0 motherboard header to 2 standard USB 3.0 A-Style ports. An ideal solution for small form factor computer cases, the plate can be mounted on the rear panel of a low profile or thin client computer case, adding two USB 3.0-A female ports for simple connection to USB peripheral devices.
The USB3SPLATELP is ideal for small form factor computer cases.
The USB 3.0 standard supports transfer rates of up to 5Gbps, and provides connectivity and support for older USB 2.0 (480Mbps) and 1.1 (12Mbps) devices.
The StarTech.com Advantage
- Adds two USB 3.0 A Female ports for faster transfer rates with USB 3.0 devices, while still supporting USB 2.0 and USB 1.1 devices
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Applications
Add 2 USB 3.0-A Female ports to the back of a low profile or thin client type desktop PC, by extending an internal USB 3.0 motherboard header
Ideal for small form factor computer cases
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931757 | |
UPC Code | 065030845359 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector(s) | ||
Connector A | 2 - USB Type-A (9 pin) USB 3.0 Female | |
Connector B | 1 - IDC (20 pin, USB 3.0, Motherboard Header) Female | |
Physical Characteristics | ||
Cable Length | 0.5 m [1.6 ft] | |
Color | Blue | |
Product Length | 500 mm [19.7 in] | |
Product Weight | 65 g [2.3 oz] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 70 g [2.5 oz] | |
What's in the Box | ||
Included in Package | 1 - 2 Port USB 3.0 A Female Low Profile Slot Plate Adapter |
Related Products
2 Port USB 3.0 A Female Slot Plate Adapter
Add 2 USB 3.0 A Female Ports to the Back of your Computer
2 Port Panel Mount USB 3.0 Cable - USB A to Motherboard Header Cable F/F
Extend a USB 3.0 Motherboard Header into Two Panel-mount USB 3.0-A Ports
4 Port USB A Female Slot Plate Adapter
Add four USB 2.0 Ports to the back of your computer
2 Port USB A Female Low Profile Slot Plate Adapter
Add two external USB 2.0 ports to your small form factor PC
1 ft Panel Mount USB Cable A to A - F/M
Add an external panel mount USB connection to a PC or faceplate
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB3SPLATELP_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+