Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com3m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
Connect USB 3.0 devices, even in hard to reach areas and tight spaces
Product ID: USB3SAB3MRA
- 1x Right-angled USB 3.0 'A' male connector
- 1x USB 3.0 'B' male connector
- Designed and constructed to SuperSpeed USB 3.0 Specifications
- High quality Shielded Twisted Pair (STP) construction
- Data transfer rates up to 5Gbps
- Molded connectors with strain relief
- Backward compatible with USB 2.0
Not Available
May be in stock with partners
From a Partner
Support
Overview
The USB3SAB3MRA 3m Black USB 3.0 A to B cable features a right-angled USB 'A' male connector, enabling you to connect your USB 3.0 Type 'B' peripherals to your PC, laptop, or server, even in hard to reach areas and tight spaces.
The right-angled USB 'A' connector positions the cable nearly flush against a wall or other surface, and eliminates the space typically required to accommodate a 'straight' connection from the cable into the USB port.
Harnessing the full capabilities of the SuperSpeed USB 3.0 standard when used with a USB 3.0 host and device, the 3m cable offers a bandwidth of 5Gbps.
Plus, this right angle USB 3.0 cable also features high quality Shielded Twisted Pair (STP) construction, which helps prevent electro-magnetic interference and ensure reliable data communication.
The USB3SAB3MRA USB 3.0 A to B cable is backed by StarTech.com’s Lifetime Warranty, for guaranteed quality and dependability.
The StarTech.com Advantage
- Connect to your PC, laptop or server, even if it is flush against a wall or other surface
- Error-free data transfers
- Guaranteed reliability
Applications
Connect a SuperSpeed USB 3.0 Type B peripheral (hard drive enclosure, card reader, docking station, video capture device, etc.) to a USB 3.0 capable desktop, laptop, or server, even in hard to reach areas and tight spaces
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932316 | |
UPC Code | 065030849937 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Foil shielded twisted pair | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 3.0 - 5 Gbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (9 pin) USB 3.0 Male | |
Connector B | 1 - USB Type-B (9 pin) USB 3.0 Male | |
Physical Characteristics | ||
Cable Length | 3 m [9.8 ft] | |
Color | Black | |
Connector Style | Straight to Right Angle | |
Product Height | 14 mm [0.6 in] | |
Product Length | 3 m [9.8 ft] | |
Product Weight | 116 g [4.1 oz] | |
Product Width | 11 mm [0.4 in] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 124 g [4.4 oz] | |
What's in the Box | ||
Included in Package | 1 - 3m Black SuperSpeed USB 3.0 Cable Right Angle A to B - M/M |
Related Products
1m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
Connect USB 3.0 devices, even in hard to reach areas and tight spaces
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB3SAB3MRA_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+