StarTech.com

5m USB 3.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 3.0 device by an additional 5 meters

Product ID: USB3AAEXT5M

  • Fully shielded for error-free connections
  • Plug-and-play, no driver required
  • USB bus-powered
View More
  • Universal external power source also included
  • Blue LED indicator x1 for Extension Cable and USB port connection status monitoring
  • Compatible with PC Windows® 8/7/Vista/XP and Mac computer systems
89,99 € EUR exc VAT
107,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 Female
Special Notes / Requirements
Note Cascade up to 4 USB3AAEXT5M devices together for further extension
Power
Center Tip Polarity Positive
Input Current 0.35 A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Product Height 0 cm [0 in]
Product Length 5 m [16.4 ft]
Product Width 0 mm [0 in]
Weight of Product 250 g [8.8 oz]
Packaging Information
Package Height 52 mm [2 in]
Package Length 22.8 cm [9 in]
Package Quantity 1
Package Width 14.7 cm [5.8 in]
Shipping (Package) Weight 460 g [16.2 oz]
What's in the Box
Included in Package 1 - 5 m USB 3.0 Active Extension Cable - M/F
1 - Universal Power Adapter
1 - Plug Adapters for North America, UK, Europe, and Australia

Certifications

Related Products

3m USB 3.0 Active Extension Cable - M/F
USB3AAEXT3M
3m USB 3.0 Active Extension Cable - M/F

Extend the distance of a USB 3.0 device an additional 3 meters

82,99 € exc VAT
99,59 € inc VAT
10m USB 3.0 Active Extension Cable - M/F
USB3AAEXT10M
10m USB 3.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 3.0 device by an additional 10 meters

127,99 € exc VAT
153,59 € inc VAT

Accessories