StarTech.com

Slim Micro USB 3.0 Cable - M/M - Left-Angle Micro-USB - 0.5m (20in)

Position your USB 3.0 Micro devices with less clutter and according to your configuration needs, with a thin, more flexible cable

Product ID: USB3AU50CMLS

  • Position your USB 3.0 devices as needed throughout your workspace
  • Connect to your device even in hard-to-reach areas and tight spaces
  • Portable design fits nicely into any carrying case
  • Charge and sync your mobile devices without removing the protective case
9,99 € EUR exc VAT
11,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight to Left Angle
Product Length 0.5 m [1.6 ft]
Product Weight 0 g [0 oz]
Wire Gauge 26/32 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 45 g [1.6 oz]
What's in the Box
Included in Package 1 - 0.5m Left-Angle Slim Micro-USB 3.0 Cable

Certifications

Related Products

Slim Micro USB 3.0 Cable - M/M - Right-Angle Micro-USB - 0.5m (20in)
USB3AU50CMRS
Slim Micro USB 3.0 Cable - M/M - Right-Angle Micro-USB - 0.5m (20in)

Position your USB 3.0 Micro devices with less clutter and according to your configuration needs, with a thin, more flexible cable

9,99 € exc VAT
11,99 € inc VAT
Slim Micro USB 3.0 Cable - M/M - 0.5m (20in)
USB3AUB50CMS
Slim Micro USB 3.0 Cable - M/M - 0.5m (20in)

Minimize clutter and position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, flexible cable

9,99 € exc VAT
11,99 € inc VAT