Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comSlim Micro USB 3.0 Cable - M/M - 3m (10ft)
Position your USB 3.0 Micro devices near your desktop or laptop easily, with a thin, more flexible cable
Product ID: USB3AUB3MS
- Slim cable construction – outer diameter (OD) of 4.8mm
- Redesigned, thin Micro USB 3.0 connector molding
- Supports USB 3.0 data transfer rates up to 5Gbps
- Cable and connectors are compliant with USB 3.0 SuperSpeed specifications
- Aluminum-mylar foil with braided shielding
- Molded connectors with strain relief
Not Available
May be in stock with partners
From a Partner
Support
Overview
Does your regular USB 3.0 cable lift or push against your external hard drive causing it to move around on your desk? Are you forced to arrange your desk according to how your cable decides to bend and rest?
The USB3AUB3MS features a slim USB wire construction that makes it easier to install your USB 3.0 devices and enables you to place them as needed throughout your workspace. Plus, the thin Micro USB connector molding makes this a great cable for mobile USB 3.0 devices too - it lets you plug into your device without having to take it out of its case for every charge and sync.
Position your USB 3.0 devices as needed
Organize your desk and your office to match your needs. This durable, lightweight cable is approximately half the thickness of a regular USB 3.0 cable giving you the freedom to place your devices as needed and with minimal clutter. The flexible, thin cable also reduces strain on the connection and prevents damage to the USB 3.0 port on your device.
Charge and sync USB 3.0 mobile devices
Provide full charging power, with no loss of charge time, even at distances of up to 10 feet (3 meters) away from your charger.
As well as being ideal for connecting to your desktop devices, this cable provides the perfect solution for charging and syncing your USB 3.0 Micro B-equipped phones and tablets.
The long charge cable overcomes distance restrictions and lets you stay connected even while you're taking notes in a boardroom, catching up on emails in a hotel room, or reading in a coffee shop.
Connect to your mobile devices with ease
Stop removing the case from your phone or tablet every time you charge or sync your device. The cable offers a thin Micro USB connector molding that plugs into your device even while it’s inside a protective case.
This Micro USB 3.0 cable is backed by StarTech.com’s Lifetime warranty for guaranteed reliability.
The StarTech.com Advantage
- Slim, flexible USB wire for convenient installations and minimal clutter - position your external hard drive as needed on your desktop
- Keep your USB 3.0 mobile digital device in its protective case while charging
- Offers more flexible positioning of your mobile digital device while charging – up to a distance of 10 ft from your charger
Applications
Connect Micro USB 3.0 devices (portable hard drive, card reader, video capture device, hard drive enclosure, etc.) to a USB 3.0 compatible PC or laptop
Charge and sync your USB 3.0 Micro B-equipped mobile digital devices
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933348 | |
UPC Code | 065030859721 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 3.0 - 5 Gbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (9 pin) USB 3.0 Male | |
Connector B | 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male | |
Physical Characteristics | ||
Cable Length | 3 m [9.8 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Length | 3 m [9.8 ft] | |
Product Weight | 88 g [3.1 oz] | |
Wire Gauge | 24/30/32 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 92 g [3.2 oz] | |
What's in the Box | ||
Included in Package | 1 - 3m (10ft) Slim SuperSpeed USB 3.0 A to Micro B Cable - M/M |
Related Products
Slim Micro USB 3.0 Cable - M/M - 15cm (6in)
Minimize clutter and position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, flexible cable
Slim Micro USB 3.0 Cable - M/M - 0.5m (20in)
Minimize clutter and position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, flexible cable
Slim Micro USB 3.0 Cable - M/M - 1m (3ft)
Position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, more flexible cable
Slim Micro USB 3.0 Cable - M/M - 2m (6ft)
Position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, more flexible cable
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB3AUB3MS_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+