StarTech.com

USB 3.0 A-to-A Extension Cable - M/F - 6 in, Black

Extend the reach of your USB 3.0 port by 6 inches

Product ID: USB3EXT6INBK

  • Cable and connectors are compliant with USB 3.0 SuperSpeed specifications
  • Supports USB 3.0 data transfer rates up to 5Gbps
  • Aluminum-mylar foil with braided shielding
  • Molded connectors with strain relief
4,99 € EUR exc VAT
5,99 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The USB3EXT6INBK USB 3.0 extension cable extends the reach of a USB 3.0 port on your laptop or desktop computer by 6 inches and gives you more room for connecting multiple devices.

The cable can also help to prevent damage to the USB 3.0 port on your computer in testing environments or other situations where the port is accessed repeatedly.

Connect multiple USB devices

The extension allows you to connect multiple devices at once, such as flash drives, and gives you open access to ports, even when they are located closely together. 

Eliminate damage to your USB 3.0 port

The cable can also be used as a port saver in busy environments where cables are unplugged and re-inserted frequently.

Designed and constructed for maximum durability, this high quality cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Guaranteed reliability

Applications

Extend a USB 3.0 port by 6 inches

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Connector Style Straight
Product Length 152.4 mm [6 in]
Product Weight 22 g [0.8 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 26 g [0.9 oz]
What's in the Box
Included in Package 1 - 6in Black USB 3.0 Extension Adapter Cable A to A - M/F

Certifications

Related Products

6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT6BK
6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable by up to an additional 6 feet

9,99 € exc VAT
11,99 € inc VAT
1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT1MBK
1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional meter

8,99 € exc VAT
10,79 € inc VAT
2m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT2MBK
2m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional 2 meters

9,99 € exc VAT
11,99 € inc VAT
5 ft Black Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
USB3SEXT5DKB
5 ft Black Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F

Extend a USB 3.0 port from the back of your computer to your desktop

13,99 € exc VAT
16,79 € inc VAT
5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
USB3SEXT5DSK
5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F

Extend a USB 3.0 port from the back of your computer to your desktop

13,99 € exc VAT
16,79 € inc VAT
1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT1M
1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional meter

8,99 € exc VAT
10,79 € inc VAT
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXTAA6
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable an additional 6 feet

9,99 € exc VAT
11,99 € inc VAT
3m USB 3.0 Active Extension Cable - M/F
USB3AAEXT3M
3m USB 3.0 Active Extension Cable - M/F

Extend the distance of a USB 3.0 device an additional 3 meters

82,99 € exc VAT
99,59 € inc VAT
5m USB 3.0 Active Extension Cable - M/F
USB3AAEXT5M
5m USB 3.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 3.0 device by an additional 5 meters

89,99 € exc VAT
107,99 € inc VAT
10m USB 3.0 Active Extension Cable - M/F
USB3AAEXT10M
10m USB 3.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 3.0 device by an additional 10 meters

127,99 € exc VAT
153,59 € inc VAT

Accessories