StarTech.com

USB-C to USB-A Adapter - M/F - USB 3.0

Connect your USB Type-A device to a USB Type-C laptop, tablet or other device

Product ID: USB31CAADG

  • Simple connections through a reversible USB Type-C connector, which plugs into your device with either side facing up
  • Thunderbolt 3™ port compatible
  • Guaranteed reliability with our 2-year warranty
11,99 € EUR exc VAT
14,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 Female
Physical Characteristics
Color Black
Product Height 0.9 cm [0.3 in]
Product Length 32.3 mm [1.3 in]
Product Width 21.5 mm [0.8 in]
Weight of Product 6 g [0.2 oz]
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 8 g [0.3 oz]
What's in the Box
Included in Package 1 - USB-C to USB-A Adapter - M/F - USB 3.0

Certifications

Related Products

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
USB31CAADP
USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified

Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter

14,99 € exc VAT
17,99 € inc VAT
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31CC1M
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices

24,99 € exc VAT
29,99 € inc VAT
3 ft. (1 m) USB to USB-C Cable - M/M
USB31AC1M
3 ft. (1 m) USB to USB-C Cable - M/M

USB-A to USB-C™ Cable | USB-IF Certified | USB 3.1 (10Gbps)

15,99 € exc VAT
19,19 € inc VAT
USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)
USB31CUB1M
USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)

Connect USB Micro-B devices to your USB-C host, using this durable 1-meter cable

17,99 € exc VAT
21,59 € inc VAT
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
14,39 € inc VAT
USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0
USB2CB1M
USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0

Connect USB 2.0 USB-B devices to your USB-C host

19,99 € exc VAT
23,99 € inc VAT
USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified
USB2CC1M
USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified

Charge your USB 2.0 USB-C devices, such as your MacBook or Chromebook, from a USB-C AC wall charger

11,99 € exc VAT
14,39 € inc VAT
USB-C Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
USB2CC2M
USB-C Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified

Charge your USB 2.0 USB-C devices, over longer distances

12,99 € exc VAT
15,59 € inc VAT