StarTech.com

USB-A to USB-C Cable - Right-Angle - M/M - 1 m (3 ft.) - USB 2.0

Connect your USB Type-C devices to your computer, with the cable out of the way

Product ID: USB2AC1MR

  • Right-angle USB-C connector that lets you connect to your device even in hard-to-reach areas
  • Guaranteed reliability with our lifetime warranty
12,99 € EUR exc VAT
15,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight to Right Angle
Product Height 0 cm [0 in]
Product Length 1 m [3.3 ft]
Product Width 0 m [0 ft]
Weight of Product 24 g [0.8 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 28 g [1 oz]
What's in the Box
Included in Package 1 - USB-C to USB-A cable

Certifications

Related Products

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
14,39 € inc VAT