StarTech.com

USB-C to USB-C Cable w/ 5A PD - M/M - 3 m (10 ft.) - USB 2.0 - USB-IF Certified

Power your USB Type-C devices over longer distances

Product ID: USB2C5C3M

  • USB-IF Certified
  • Provides up to 5 amps of power output for fast charging your mobile devices, or powering your USB-C laptop
  • Thunderbolt™ 3 port compatible
  • Guaranteed reliability with our 2-year warranty
23,99 € EUR exc VAT
28,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Power
Power Delivery 100W
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Height 0.5 cm [0.2 in]
Product Length 3 m [9.8 ft]
Product Width 12 mm [0.5 in]
Weight of Product 164 g [5.8 oz]
Wire Gauge 24/26 AWG
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 21 cm [8.3 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 170 g [6 oz]
What's in the Box
Included in Package 1 - USB-C cable

Certifications

Related Products

USB-C to USB-C Cable w/ 5A PD - M/M - 0.5 m - USB 2.0 - USB-IF Certified
USB2C5C50CM
USB-C to USB-C Cable w/ 5A PD - M/M - 0.5 m - USB 2.0 - USB-IF Certified

Power your USB Type-C devices, with reduced clutter

13,99 € exc VAT
16,79 € inc VAT
USB-C to USB-C Cable w/ 5A PD - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified
16,99 € exc VAT
20,39 € inc VAT
USB-C to USB-C Cable w/ 5A PD - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
19,99 € exc VAT
23,99 € inc VAT
USB-C to USB-C Cable w/ 5A PD - M/M - White - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
27,99 € exc VAT
33,59 € inc VAT
USB-C Cable with Power Delivery (5A) - M/M - 4 m (13 ft.) - USB 2.0 - USB-IF Certified
USB2C5C4M
USB-C Cable with Power Delivery (5A) - M/M - 4 m (13 ft.) - USB 2.0 - USB-IF Certified

Power your USB Type-C devices over longer distances

23,99 € exc VAT
28,79 € inc VAT