StarTech.com

USB-C Cable with Power Delivery (5A) - M/M - 4 m (13 ft.) - USB 2.0 - USB-IF Certified

Power your USB Type-C devices over longer distances

Product ID: USB2C5C4M

  • USB-IF Certified
  • Provides up to 5 amps of power output for fast charging your mobile devices, or powering your USB-C laptop
  • Offers 4 meters in cable length
View More
  • Thunderbolt™ 3 port compatible
  • Guaranteed reliability with our 2-year warranty
23,99 € EUR exc VAT
28,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Power
Power Delivery 100W
Physical Characteristics
Cable Length 4 m [13.1 ft]
Color Black
Connector Style Straight
Product Length 4 m [13.1 ft]
Weight of Product 219 g [7.7 oz]
Wire Gauge 24/26 AWG
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 229 g [8.1 oz]
What's in the Box
Included in Package 1 - USB-C cable

Certifications

Related Products

USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified
USB2CC1M
USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified

Charge your USB 2.0 USB-C devices, such as your MacBook or Chromebook, from a USB-C AC wall charger

11,99 € exc VAT
14,39 € inc VAT
USB-C Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
USB2CC2M
USB-C Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified

Charge your USB 2.0 USB-C devices, over longer distances

12,99 € exc VAT
15,59 € inc VAT