StarTech.com

USB-C to USB-A Cable - M/M - 4 m (13 ft.) - USB 2.0 - USB-IF Certified

Connect your USB Type-C devices to your computer, over longer distances

Product ID: USB2AC4M

  • USB-IF Certified
  • Offers 4 meters in cable length
  • Convenient, reversible USB-C connector makes every connection easy
  • Guaranteed reliability with our lifetime warranty
24,99 € EUR exc VAT
29,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Physical Characteristics
Cable Length 4 m [13.1 ft]
Color Black
Connector Style Straight
Product Length 4 m [13.1 ft]
Weight of Product 148 g [5.2 oz]
Wire Gauge 24/26 AWG
Packaging Information
Package Height 19 mm [0.7 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 158 g [5.6 oz]
What's in the Box
Included in Package 1 - USB-C to USB-A cable

Certifications

Related Products

USB-C to USB-A Cable - M/M - 0.5 m - USB 2.0
USB2AC50CM
USB-C to USB-A Cable - M/M - 0.5 m - USB 2.0

Connect your USB Type-C devices to your computer, with reduced clutter

8,99 € exc VAT
10,79 € inc VAT
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
14,39 € inc VAT
USB-C to USB-A Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
USB2AC2M
USB-C to USB-A Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified

Connect your USB Type-C devices to your computer, over longer distances

14,99 € exc VAT
17,99 € inc VAT
USB-A to USB-C Cable - Right-Angle - M/M - 1 m (3 ft.) - USB 2.0
USB2AC1MR
USB-A to USB-C Cable - Right-Angle - M/M - 1 m (3 ft.) - USB 2.0

Connect your USB Type-C devices to your computer, with the cable out of the way

12,99 € exc VAT
15,59 € inc VAT