StarTech.com

2 Port 1394a PCI Express FireWire Card - PCIe FireWire Adapter

Add 2 native FireWire 400 ports to your desktop through a PCI Express slot

Product ID: PEX1394A2V

  • Two 6-pin FireWire 400 ports, each with transfer rates up to 400Mbps
  • Built with a native PCI Express chipset, no bridge chip
  • Includes low profile/half-height installation bracket
View More
  • Compliant with PCI Express Revision 1.1
  • Compliant with IEEE provisions 1394a-2000 Std and 1394-1995 Std
  • Plug-and-Play and hot-swap compatible
38,99 € EUR exc VAT
46,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID VIA/VLI - VT6315N
Interface FireWire 400 (1394a)
Port Style Integrated on Card
Ports 2
Performance
Maximum Data Transfer Rate 400 Mbps
Type and Rate FireWire 400 IEEE-1394a - 400 Mbit/s
Connector(s)
Connector Type(s) 1 - PCI Express x1
External Ports 2 - FireWire 400 (6 pin, IEEE 1394a)
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.10 to 10.14
Linux 2.6.x to 4.11.x LTS versions only
Special Notes / Requirements
System and Cable Requirements Available PCI Express Slot
Environmental
Humidity 20-80% RH
Operating Temperature 0°C to 85°C (32°F to 185°F)
Storage Temperature -55°C to 125°C (-67°F to 257°F)
Physical Characteristics
Product Height 6 cm [2.4 in]
Product Length 67 mm [2.6 in]
Product Width 18 mm [0.7 in]
Weight of Product 38 g [1.3 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 106 g [3.7 oz]
What's in the Box
Included in Package 1 - PCI Express FireWire Card
1 - Low Profile Bracket
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.10 to 10.14
Linux 2.6.x to 4.11.x LTS versions only

Certifications

Related Products

3 Port 2b 1a 1394 PCI Express FireWire Card Adapter
PEX1394B3
3 Port 2b 1a 1394 PCI Express FireWire Card Adapter

Add 2 native FireWire 800 ports to your computer through a PCI Express expansion slot

92,99 € exc VAT
111,59 € inc VAT
3 Port 2b 1a Low Profile 1394 PCI Express FireWire Card Adapter
PEX1394B3LP
3 Port 2b 1a Low Profile 1394 PCI Express FireWire Card Adapter

Add 2 native FireWire 800 ports to your low profile/small form factor computer through a PCI Express expansion slot

92,99 € exc VAT
111,59 € inc VAT
3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit
PCI1394B_3
3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit

Add 2 FireWire-800 and 1 FireWire-400 to your desktop computer through a PCI slot

80,99 € exc VAT
97,19 € inc VAT
2 Port ExpressCard 1394a FireWire Laptop Adapter Card
EC13942A2
2 Port ExpressCard 1394a FireWire Laptop Adapter Card

Instantly add 2 FireWire 400 ports to any ExpressCard compatible laptop

43,99 € exc VAT
52,79 € inc VAT
4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal
PCI1394MP
4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal

Add 4 FireWire ports to a desktop computer through a PCI slot

27,99 € exc VAT
33,59 € inc VAT
2 Port ExpressCard Laptop 1394a FireWire Adapter Card
EC13942
2 Port ExpressCard Laptop 1394a FireWire Adapter Card

Add 2 Firewire 400 ports to any ExpressCard equipped laptop

73,99 € exc VAT
88,79 € inc VAT