Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com3 Port 2b 1a Low Profile 1394 PCI Express FireWire Card Adapter
Add 2 native FireWire 800 ports to your low profile/small form factor computer through a PCI Express expansion slot
Product ID: PEX1394B3LP
- Two 9-pin FireWire 800 ports, each with transfer rates up to 800Mbps
- One 6-pin FireWire 400 port, each with transfer rates up to 400Mbps
- Includes full/standard profile installation bracket
- Built with a native PCI Express chipset, no bridge chip
- Internal power connector for high-powered FireWire devices
- Compliant with IEEE 1394b and backwards compatible with IEEE 1394a - 2000 as well as 1394-1995 standards
- Plug-and-Play and hot-swap compatible
Not Available
May be in stock with partners
From a Partner
Support
Overview
This 3 Port PCI Express FireWire card comes equipped with a low profile bracket for installation in small form factor PCs, and includes an optional full-size bracket for installation in a standard-sized PC case.
The FireWire card can be installed in a PCIe slot to add two IEEE1394b (FireWire 800 - 9 pin) ports and one IEEE1394a (FireWire 400 - 6 pin) port, providing broad compatibility with a wide range of FireWire devices (e.g. DV camcorders, external hard drives, digital cameras, etc.).
The 2x FireWire 800 and 1x FireWire 400 card features a native (single chip) PCI Express chipset, which provides faster, more reliable and cost-effective performance than expansion cards that utilize a "bridge" chip.
The StarTech.com Advantage
- Add 3 FireWire ports to a standard or small form factor (SFF) computer with support for high-powered FireWire devices
- Native PCI Express chipset design rather than a bridge chip, ensures a fast, reliable and cost-effective FireWire expansion
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Applications
Add a high-speed FireWire port to a desktop without any FireWire support
Connect a digital camera to a desktop with a PCI Express slot to download photos and video
Connect a high-speed external hard drive to a PCI Express-enabled system
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931003 | |
UPC Code | 065030837897 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Bus Type | PCI Express | |
Card Type | Low Profile (SP bracket incl.) | |
Chipset ID | Texas Instruments - XIO2213B | |
Industry Standards | IEEE-1394/1394A/1394B OHCI PCI Express 1.1 |
|
Interface | FireWire 800 (1394b) | |
Ports | 3 | |
Performance | ||
Maximum Data Transfer Rate | 800 Mbps | |
Type and Rate | FireWire 800 IEEE-1394b - 800 Mbit/s | |
Connector(s) | ||
Connector Type(s) | 1 - PCI Express x1 Male | |
External Ports | 1 - FireWire 400 (6 pin, IEEE 1394a) Female | |
2 - FireWire 800 (9 pin, IEEE 1394b) Female | ||
Internal Ports | 1 - LP4 (4 pin, Molex Large Drive Power) Male | |
Software | ||
OS Compatibility | Windows® 2000, XP, Vista, 7, 8, 8.1, 10 Windows Server® 2003, 2008 R2, 2012, 2016 Mac OS® 10.6 to 10.13 Linux 3.5.x to 4.4.x LTS Versions Only |
|
Special Notes / Requirements | ||
System and Cable Requirements | PCI Express enabled computer with an available PCI Express x1 slot or higher | |
Environmental | ||
Humidity | 0~90% RH | |
Operating Temperature | 0°C to 70°C (32°F to 158°F) | |
Storage Temperature | -20°C to 90°C (-4°F to 194°F) | |
Physical Characteristics | ||
Product Height | 20 mm [0.8 in] | |
Product Length | 85 mm [3.3 in] | |
Product Weight | 40 g [1.4 oz] | |
Product Width | 58 mm [2.3 in] | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 190 g [6.7 oz] | |
What's in the Box | ||
Included in Package | 1 - PCI Express FireWire Card | |
1 - FireWire Cable | ||
1 - Full Profile Bracket | ||
1 - Software CD | ||
1 - Instruction Manual |
Compatibility









Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS® 10.6 to 10.13
Linux 3.5.x to 4.4.x LTS Versions Only
Related Products
3 Port 2b 1a 1394 PCI Express FireWire Card Adapter
Add 2 native FireWire 800 ports to your computer through a PCI Express expansion slot
2 Port ExpressCard 1394b FireWire Laptop Adapter Card
Add 2 FireWire800 ports to a laptop through an ExpressCard slot
3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit
Add 2 FireWire-800 and 1 FireWire-400 to your desktop computer through a PCI slot
2 Port ExpressCard Laptop 1394a Firewire Adapter Card
Add 2 Firewire 400 ports to any ExpressCard equipped laptop
4 Port PCI 1394a FireWire Adapter Card with Digital Video Editing Kit
Add 3 external and 1 shared internal FireWire400 ports through a PCI slot
4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal
Add 4 FireWire ports to a desktop computer through a PCI slot
Product Support
Drivers & Downloads
Manual(s):
-
PEX1394B3LP_Manual_rev2.pdf
English
Compliance Letter(s):
Data Sheet(s)
- PEX1394B3LP_Datasheet.pdf
English
Frequently Asked Questions
Installation
This card is natively supported in all operating systems listed on the product page, under the Technical Specifications tab. This means that the card should install automatically after physically connecting it.
If there are any issues with the functionality of the card after installation in Windows, refer to the following FAQ: https://www.startech.com/faq/firewire-cards-windows-legacy-driver-swap.
Copy Link
Was this information helpful? Yes No
How to
To confirm that Windows detects your expansion card, complete the following:
- Press the Windows key+R, type devmgmt.msc, and press Enter.
- In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it. For example, a USB controller card would be under Universal Serial Bus controllers.
Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
To confirm that the Mac OS detects your expansion card, complete the following:
- Click the Apple icon.
- Click About This Mac.
- Click More Info or System Report.
- Under the appropriate heading, confirm that your expansion card is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.
Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a FireWire controller card, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
- FireWire cables
- FireWire devices
- FireWire controller card
To test your setup components, try the following:
- Use the FireWire cables, devices, and controller card in another setup to see if the problem is with the components or the setup.
- Use a different FireWire cable, device, and controller card in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the FireWire device and controller card, it is recommended that you do the following:
-
Press the Windows key + R, type devmgmt.msc, and press Enter to open Device Manager. Check to see if your devices are listed under IEEE 1394 controllers.
-
If you do not see the FireWire controller card listed in Device Manager, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#pci-pcie-cannot-boot-os-or-detect-windows.
Copy Link
Was this information helpful? Yes No
If the FireWire card doesn't function after it has been physically installed in the computer, install the legacy FireWire driver. To install the legacy driver, complete the following:
- Press the Windows key + R.
- Enter devmgmt.msc.
- Click OK.
- In Device Manager, expand IEEE 1394 Bus host controllers.
- Right-click on 1394 OHCI Compliant Host Controller.
- Click Update Driver Software.
- Click Browse my computer for driver software.
- Click Let me pick from a list of device drivers on my computer.
- Click 1394 OHCI Compliant Host Controller (Legacy).
- Click Next.
- When Windows has finished installing the driver, click Close.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+