Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 Port PCI Express eSATA II Controller Card

Product ID: PEXESATA1

Add an eSATA port to a desktop computer through a PCI Express slot

Features
  • Selectable 1 external eSATA or 1 internal SATA port

  • Support for FIS-based Port Multiplier technology

  • Large capacity drive support with 48-bit Logical Block Addressing (LBA)

More Features . . .
  • Drive Hot-Plugging support

  • Support for Native Command Queuing (NCQ)

  • Fully compliant with the Serial ATA 1.0 specifications with support for transfer rates up to 3.0Gbps

  • Uses native PCI Express single chipset

  • Full/Low Profile installation brackets included

Prices may be lower from Resellers:

INGAT
Available in
7,99 € EUR exc VAT
9,59 € inc VAT

ID: PEXESATA1

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This eSATA Controller Card turns a PCI Express (1x) slot into an external SATA port, to provide a quick and hassle-free external storage solution.

Supporting SATA 300 (SATA II) hard drives (backward compatible with SATA /150) and data transfer rates of up to 3Gbps, this PCI Express eSATA Controller Card is the perfect solution for upgrading existing eSATA capability, or simply adding an external SATA port to a PC desktop computer.

Using a native PCI Express single chipset, the controller card provides enhanced compatibility, reliability and performance for your external storage needs. The controller card also features Port Multiplier support with command based switching for connecting multiple external hard drives to a host computer through one eSATA connection.

The PCI Express eSATA Controller Card also features an internal SATA port, which could be used for a conventional (internal) SATA drive installation. Please note that the internal SATA port can not be used at the same time as the external SATA port.

The StarTech.com Advantage
  • Switchable between an internal or external SATA port and port multiplier support for connecting multiple SATA devices over a single cable provides flexibility for most applications
  • 48-bit LBA supports hard drives larger than 137GB and a native single chipset design instead of a bridge chip leads to a robust, fast and reliable hardware solution
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1
Windows Server® 2003, 2008 R2, 2012
Linux 2.6.x to 4.4.x LTS Versions only

Applications
  • Provides you with one external eSATA port for connecting SATA devices such as external hard drive storage
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Silicon Image - SiI3531
Interface eSATA
Ports 1
Performance
Maximum Data Transfer Rate 3 Gbps
Port Multiplier Yes
RAID No
Supported RAID Modes JBOD - (Just a Bunch of Disks)
Type and Rate SATA II (3 Gbps)
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - eSATA (7 pin, Data) Plug
Internal Ports 1 - SATA (7 pin, Data) Plug
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1
Windows Server® 2003, 2008 R2, 2012
Linux 2.6.x to 4.4.x LTS Versions only
Physical Characteristics
Product Height 20 mm [0.8 in]
Product Length 120 mm [4.7 in]
Product Weight 37 g [1.3 oz]
Product Width 70 mm [2.8 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - eSATA PCI Express Card
1 - SATA Cable
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual
2 Port PCI Express eSATA Controller Adapter Card
PEXESATA2

2 Port PCI Express eSATA Controller Adapter Card

Add 2 eSATA ports to your desktop computer through a PCI Express expansion slot

25,99 € exc VAT
31,19 € inc VAT

Shielded eSATA Cable - M/M
ESATA3

3 ft Shielded External eSATA Cable M/M

Connect your external SATA storage devices to your Laptop or desktop.

7,99 € exc VAT
9,59 € inc VAT

* Product appearance and specifications are subject to change without notice.