StarTech.com

1x eSATA + 1x SATA 6 Gbps PCI Express SATA Controller Card Adapter

Add external and internal 6 Gbps SATA 3.0 ports for high speed storage access

Product ID: PEXSAT31E1

  • Supports SATA Rev 3.0 transfer speeds up to 6.0Gbps and backwards compatible with SATA I/II at 1.5/3.0Gbps
  • Port Multiplier FIS-based and Command-based switching supported
  • Supports RAID 0 and 1 modes
View More
  • Compliant with PCI Express 2.0 standards
  • Uses existing SATA/eSATA cabling
  • Supports Native Command Queuing (NCQ) and ATA/ ATAPI commands
  • Ships with a full profile bracket installed, low profile included
  • LED headers for HDD activity LED indicators
42,99 € EUR exc VAT
51,59 € EUR inc VAT

Overview

The PEXSAT31E1 2-Port PCI Express SATA/eSATA 6 Gbps (SATA 3.0) Controller Card adds one internal SATA 3.0 (6 Gbps) and one external eSATA 3.0 (6 Gbps) port, through a single PCIe slot.

Providing simple connectivity between a host computer and SATA 3.0 internal and external devices, the PCIe SATA/eSATA 3.0 adapter/controller card offers a cost-effective solution for connecting high-speed storage, such as High RPM Hard Drives , Solid State Drives (SSD), and external storage arrays, which in turn allows for easier data backups and archiving.

With full support for SATA 3.0 hard drives and data transfer speeds of up to 6 Gbps, the adapter card features a native PCI Express single chipset that provides enhanced compatibility, reliability and performance for external SATA 600 MB/s storage needs.

The controller card is backward compatible with SATA 2.0 devices, providing the versatility to use older storage, and features support for RAID 0 and 1 modes as well as port multiplier capability with command-based and FIS-based switching for connecting multiple external hard drives to a host PC through a single external SATA connection.

Suitable for installation in slimline or small form factor computer cases, the PEXSAT31E1 offers a dual profile solution, including a low profile/half-height bracket for easy installation.

The StarTech.com Advantage

  • Up to twice the speed of SATA II (3Gbps)
  • Includes optional low profile bracket making this a suitable solution for small form factor computer cases

Applications

Add one internal SATA and one external eSATA 6Gbps port for connecting SATA rev 3.0 (6Gbps) Hard Drives

Optimized for offsite backups, this RAID controller can be configure in RAID 1 (Mirrored) so that all information on the internal drive will be immediately copied up to an externally connected eSATA drive

High performance internal and external SATA storage solutions

Perfect for multi-drive internal raid storage solutions

Multimedia streaming or video editing

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Marvell - 88SE9128
Interface eSATA & SATA
SATA
Ports 2
Performance
ATAPI Support Yes
Bootable Yes
Maximum Data Transfer Rate 6 Gbps
Number of Drives Supported Through Port Multiplier 1 to 5
Number of Ports That Support Port Multiplier 2 (can only use 1 PM at a time)
Port Multiplier Yes
RAID Yes
Supported RAID Modes JBOD - (Just a Bunch of Disks)
RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - eSATA (7 pin, Data) Plug
Internal Ports 1 - SATA (7 pin, Data) Plug
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 3.5.x to 4.11.x LTS Versions only
Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.

Only one port can use the Port Multiplier feature at a time.

Alarm function is not supported in MSU software.
Environmental
Humidity 15~90% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Color Red
Product Height 18 mm [0.7 in]
Product Length 67 mm [2.6 in]
Product Weight 30 g [1.1 oz]
Product Width 53 mm [2.1 in]
Packaging Information
Shipping (Package) Weight 123 g [4.3 oz]
What's in the Box
Included in Package 1 - PCI Express SATA Controller Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 3.5.x to 4.11.x LTS Versions only
Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016

Certifications

Related Products

2 Port SATA 6 Gbps PCI Express eSATA Controller Card
PEXESAT32
2 Port SATA 6 Gbps PCI Express eSATA Controller Card

Add Two eSATA 3.0 (6Gbps) Ports for High Speed Access to Large External Storage Solutions

43,99 € exc VAT
52,79 € inc VAT
2 Port SATA 6 Gbps PCI Express SATA Controller Card
PEXSAT32
2 Port SATA 6 Gbps PCI Express SATA Controller Card

Add two SATA 6Gbps ports for high speed access to large internal storage solutions

48,99 € exc VAT
58,79 € inc VAT
PCI SATA Controller Card (1 Port eSATA + 1 Port SATA) w/ Low Profile Bracket
PCIESATA2I
1 Port eSATA + 1 Port SATA PCI SATA Controller Card w/ LP Bracket

Add an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI expansion slot

31,99 € exc VAT
38,39 € inc VAT
2 Port PCI Express eSATA Controller Adapter Card
PEXESATA2
2 Port PCI Express eSATA Controller Adapter Card

Add 2 eSATA ports to your desktop computer through a PCI Express expansion slot

25,99 € exc VAT
31,19 € inc VAT

Accessories