StarTech.com

Thunderbolt 3 to eSATA Adapter + USB 3.1 (10Gbps) Port - Mac / Windows

Add an eSATA port and a USB 3.1 Gen 2 hub port to your Thunderbolt™ 3 enabled laptop, tablet or other device

Product ID: TB3ESATU31

  • Provides one eSATA (6Gbps) and one USB 3.1 (10Gbps) Type-A port connection through a single Thunderbolt 3 port
  • Compatible with both MacBook Pro and Windows laptops; requires a 15W Thunderbolt 3 port
  • Supports Thunderbolt 3, with two dedicated PCI Express lanes (one per port)
View More
  • Compact and durable housing with an integrated Thunderbolt 3 cable, for maximum portability
  • Thunderbolt 3 certified
  • Supplies power for bus-powered devices (up to 1A on USB port)
  • Easy setup, with plug-and-play installation on supported operating systems using native drivers
  • eSATA port supports SATA I/II/III connections
  • USB 3.1 Gen 2 port supports UASP and is backward compatible with USB 3.0, 2.0
  • Bus-powered - No external power required
153,99 € EUR exc VAT
184,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Thunderbolt 3
Chipset ID Intel - Alpine Ridge (Thunderbolt)
ASMedia - ASM1061 (eSATA)
Interface eSATA
USB 3.1 Gen 2
Port Style Dongle (Included)
Ports 2
Performance
LBA support 48-bit
Maximum Data Transfer Rate 20 Gbps (Thunderbolt)
6 Gbps (eSATA)
10 Gbps (USB 3.1 Gen 2)
Number of Drives Supported Through Port Multiplier 1 to 4
Port Multiplier Yes
RAID No
Type and Rate Thunderbolt 3 - 20 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Connector Type(s) 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Male
1 - eSATA (7 pin, Data) Female
1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.12, 10.14
Special Notes / Requirements
System and Cable Requirements Requires a laptop with a Thunderbolt 3 port with 15W of power.
Environmental
Humidity 40-50%RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 160 mm [6.3 in]
Color Black & Silver
Enclosure Type Plastic
Product Height 2.1 cm [0.8 in]
Product Length 24 cm [9.4 in]
Product Width 52 mm [2 in]
Weight of Product 50 g [1.8 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 150 g [5.3 oz]
What's in the Box
Included in Package 1 - Thunderbolt 3 adapter
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.12, 10.14

Certifications