StarTech.com

Dual 4K Monitor Mini Thunderbolt 3 Dock with HDMI

Laptop Docking Station | Mac & Windows® | Bus-Powered | 2x USB-A

Product ID: TB3DKM2HD

  • Add dual UHD 4K HDMI monitors at 60Hz to your laptop with this portable Thunderbolt 3 docking station
  • Connect your devices with 2x USB-A ports - 1x USB 3.0 and 1x USB 2.0
  • Add wired network connectivity with the Gigabit Ethernet RJ45 port
View More
  • Bus-powered (no external power required) via extended length 7.8 in. (20 cm) cable
  • Compact design in durable aluminum
236,99 € EUR exc VAT
284,39 € EUR inc VAT

Overview

This Thunderbolt™ 3 docking station packs big performance into a cost-effective, compact mini dock, delivering essential connections for productivity. The bus-powered Thunderbolt 3 dock lets you connect to dual 4K HDMI displays, Gigabit Ethernet and two USB (Type-A) ports. Compatible with macOS and Windows®, it’s the ideal accessory for your MacBook Pro, Dell™ XPS or other Thunderbolt 3 laptop.

Create a Dual-4K 60Hz Workstation

Great for editing 4K video or other Ultra HD tasks, this portable Thunderbolt 3 to HDMI dock supports 40Gbps of throughput and 4K resolution at 60Hz on dual HDMI monitors, through a single Thunderbolt 3 port. Run resource-demanding applications on two independent displays without draining system resources.

Connect your laptop to:

  • 2x 4K HDMI displays (up to 4096 x 2160p @ 60Hz)

The Ports You Need Most

To enhance your productivity, the Gigabit Ethernet port (with PXE Boot and Wake-on-LAN support) ensures reliable wired network access. A USB 3.0 Type-A port, with ample space around it, lets you connect a USB device, such as a flash drive, for easy file access. Connect another USB device using the USB 2.0 Type-A port.

Bus Powered for Easy Portability

This mini dual 4K docking station offers a versatile solution for permanent and shared office workspaces. It’s bus-powered, with no external power required. For flexible setup, the attached USB-C cable has an extended length of (7.9 in./ 20 cm).

The TB3DKM2HD is Thunderbolt Certified, and backed by a StarTech.com 3-year warranty and free lifetime technical support.

Applications

Review/edit images or media files on two 4K HDMI displays

Transfer a 4K movie in under 30 seconds

Ideal for shared or temporary work stations, such as hot desks (hoteling)

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type Thunderbolt 3
Chipset ID Intel - Alpine Ridge JHL6540
Intel - WGI210AT
Texas Instruments - TPS65983
ASMedia - ASM1042A
Parade - PS176
Displays Supported 2
Fast-Charge Port(s) No
Industry Standards Thunderbolt 3
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
USB 2.0 - Backward compatible with 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 40 Gbps (Thunderbolt 3)
5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Dual 4K displays - HDMI 4096 x 2160p @ 60Hz / 3840 x 2160p @ 60Hz
PXE Yes
Type and Rate Thunderbolt 3 - 40 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - Thunderbolt™ 3 USB-C (24-pin) Male
2 - HDMI Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-A (4 pin) USB 2.0 Female
1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.14
Special Notes / Requirements
Note A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Power
Power Source USB-Powered
Environmental
Humidity 5~95% RH (Non-condensing)
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 200 mm [7.9 in]
Color Black & Gray
Enclosure Type Aluminum
Product Height 18.8 mm [0.7 in]
Product Length 124 mm [4.9 in]
Product Weight 145.8 g [5.1 oz]
Product Width 61 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 260 g [9.2 oz]
What's in the Box
Included in Package 1 - docking station
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.14

Certifications

Related Products

Dual 4K Monitor Mini Thunderbolt 3 Dock with DisplayPort
TB3DKM2DP
Dual 4K Monitor Mini Thunderbolt 3 Dock with DisplayPort

Laptop Docking Station | Mac & Windows® | Bus-Powered | 1x USB-A

211,99 € exc VAT
254,39 € inc VAT

Accessories