StarTech.com

Thunderbolt 3 Dock with USB-C Laptop Compatibility

Dual DP 4K 60Hz | macOS & Windows®| 5x USB 3.0 Ports | 60W PD | 0.7 m Cable

Product ID: TB3CDK2DPUE

  • Intelligently adapts to both Thunderbolt™ 3 and USB-C™ (USB 3.1 Gen 1 & 2) enabled laptops
  • Easy setup with no drivers to install, including dual displays with no extra adapters required
  • Connect dual 4K 60Hz displays to your Thunderbolt 3 laptop, or dual 1080p (2K) or a single 4K 30Hz display to your USB-C laptop
View More
  • Accommodate a variety of setups with the extended-length cable (0.7 m / 2.3 ft.) included
  • Connect plenty of peripherals with 3x USB-A ports and 2x USB-C ports
  • Quickly charge USB-A and USB-C devices with Fast-Charge ports
317,99 € EUR exc VAT
381,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type Thunderbolt 3
USB-C
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards DP 1.2a Version
HDCP 1.4 and HDCP 2.2 Compliant
K-Lock Slot Kensington Standard Slot (K-Slot)
Ports 3
Performance
4Kn Support Yes
Supported Charging Outputs BC 1.2 (1.5A)
Type and Rate Thunderbolt 3 - 40 Gbit/s
USB 3.1 Gen 2 - 10 Gbit/s
USB 3.1 Gen 1 - 5 Gbit/s
USB 3.0 - 5 Gbit/s
Software
OS Compatibility Windows 10
Windows 8
macOS Mojave (10.14)
macOS High Sierra (10.13)
macOS Sierra (10.12)
Power
Input Current 0.5A
Input Voltage 100 - 240 AC
Output Current 3.0A
6.75A
Output Voltage 5 DC
Environmental
Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature -40 to 65°C
Storage Temperature 0 to 35°C
Physical Characteristics
Cable Length 7 cm [2.8 in]
Color Black & Space Gray
Enclosure Type Plastic
Product Height 3 cm [1.2 in]
Product Length 80 mm [3.1 in]
Product Width 22 cm [8.7 in]
Weight of Product 250 g [8.8 oz]
Packaging Information
Package Height 11 cm [4.3 in]
Package Length 16 cm [6.3 in]
Package Width 27.2 cm [10.7 in]
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - Docking Station
1 - Universal Power Adapter (UK, EU)
1 - Thunderbolt 3 Cable (0.7 m)
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows 10
Windows 8
macOS Mojave (10.14)
macOS High Sierra (10.13)
macOS Sierra (10.12)

Certifications

Accessories