StarTech.com

USB-C Multiport Adapter - SD (UHS-II) Card Reader - 100W Power Delivery - 4K HDMI - GbE - 1x USB 3.0

Add more connectivity to your USB-C laptop, with HDMI, an ultra high-speed SD 4.0 card reader, Gigabit Ethernet and a USB 3.0 port, plus power and charge as you work

Product ID: DKT3CHSD4GPD

  • Expand the connectivity of your MacBook Pro, Chromebook™, Dell XPS, or other USB-C enabled laptop
  • Power both the multiport adapter and your laptop with up to 100W Power Delivery, using your laptop’s USB-C based power adapter (supports USB PD 2.0)
  • Supports 4K Ultra HD HDMI (4096 x 2160p or 3840 x 2160p), one USB 3.0 port, a Gigabit Ethernet port and an SD card reader
View More
  • SD and microSD (with adapter) memory card reader, supports SD 4.0 and UHS-II (backward compatible with older SD card versions)
  • Sleek, compact and USB-powered for easy portability
  • Thunderbolt 3 port compatible
  • Connect a peripheral device with a USB 3.0 (Type-A) port (backward compatible with USB 2.0 and 1.x devices)
  • Gigabit Ethernet RJ45 port ensures reliable wired network access, supports Wake-on-LAN (WOL), jumbo frames, VLAN tagging, and Energy-Efficient Ethernet
119,99 € EUR exc VAT
143,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL813
VIA/VLI - VL101
PS176 (HDMI 2.0)
RTS5329
RTL8153
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
General Specifications Supports SD 4.0 and UHS-II (Ultra High Speed) for high speed file transfers, with bus speed up to 312MB/s
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 4096 x 2160p @ 24Hz or 3840 x 2160p (HDMI) @ 30Hz

Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
microSD (Micro Secure Digital) (adapter required)
microSDHC (Micro Secure Digital High Capacity) (adapter required)
microSDXC (Micro Secure Digital eXtended Capacity) (adapter required)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - HDMI (19 pin) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - SD / MMC Slot Female
1 - USB-C (24 pin) USB Power Delivery only Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.14
Chrome OS™
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the multifunction adapter, it will not pass power through to your host laptop.
A 4K-capable display is required to achieve 3840 x 2160p resolution (4K is also known as 4K x 2K)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
Your laptop might have specific charging requirements. For example, if your laptop requires exactly 60W of power and an adapter consumes some of the 60W, your laptop might not recognize that it is getting enough power. For more information about Power Delivery, refer to the manufacturer of your hardware.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP alt mode)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Delivery 100W
Power Source USB-Powered
Environmental
Humidity 20~80% RH
Operating Temperature 5⁰C to 35⁰C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color Silver & White
Enclosure Type Aluminum and Plastic
Product Height 18 mm [0.7 in]
Product Length 110 mm [4.3 in]
Product Weight 92 g [3.2 oz]
Product Width 50 mm [2 in]
Packaging Information
Shipping (Package) Weight 153 g [5.4 oz]
What's in the Box
Included in Package 1 - USB-C multiport adapter
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.14
Chrome OS™

Certifications