StarTech.com

USB-C VGA Multiport Adapter - Power Delivery (60W) - USB 3.0 - GbE

Power and charge your laptop, and create a workstation by connecting to a VGA monitor, GbE, and a USB 3.0 device

Product ID: DKT30CVAGPD

  • Add VGA video output through the USB-C port of your laptop (Mac, Windows, Chrome OS compatible)
  • Power the multiport adapter and your laptop at the same time, by connecting a compatible USB-C power adapter to the USB-C charge port
  • Connect a USB device or fast-charge your smartphone with the USB 3.0 (USB-A) port
View More
  • Gain a reliable network connection with the Gigabit Ethernet RJ45 port
  • Setup is easy with the attached cable (5.6 in. / 143 mm)
75,99 € EUR exc VAT
91,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB-C
Chipset ID VIA Labs - VL100
VIA Labs - VL813
NXP - PTN3355
Realtek - RTL8153
Displays Supported 1
Fast-Charge Port(s) Yes
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB Battery Charging Specification Rev. 1.2
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 1920 x 1200 @60Hz or 1920 x 1080 @60Hz
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - VGA (15 pin, High Density D-Sub) Female
1 - USB-C (24 pin) USB Power Delivery only Female
1 - RJ-45 Female
1 - USB 3.0 A (Fast-Charge, 9 pin)
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.15
Chrome OS™ v55+
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the multifunction adapter, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
Your laptop might have specific charging requirements. For example, if your laptop requires exactly 60W of power and an adapter consumes some of the 60W, your laptop might not recognize that it is getting enough power. For more information about Power Delivery, refer to the manufacturer of your hardware.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP alt mode)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 10 - 85% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 143 mm [5.6 in]
Color Black
Enclosure Type Plastic
Product Height 1.6 cm [0.6 in]
Product Length 96 mm [3.8 in]
Product Width 40 mm [1.6 in]
Weight of Product 49 g [1.7 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.2 cm [6.8 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 125 g [4.4 oz]
What's in the Box
Included in Package 1 - multiport adapter
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.15
Chrome OS™ v55+

Certifications

Related Products

USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
123,59 € inc VAT
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black
CDPVGDVHDBP
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

76,99 € exc VAT
92,39 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver
DKT30CHVW
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

111,99 € exc VAT
134,39 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black
CDP2VGAUCP
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
57,59 € inc VAT
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

61,99 € exc VAT
74,39 € inc VAT
Travel Adapter for Laptops - VGA and GbE - USB 3.0
USB31GEVG
Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

99,99 € exc VAT
119,99 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
152,39 € inc VAT

Accessories