StarTech.com

Dual Monitor USB-C Dock - 60W Power Delivery - 4K

Create a dual-monitor or single 4K workstation with 4x USB ports and GbE, plus power and charge your laptop as you work

Product ID: DKWG30DPHPDU

  • Power and charge your laptop with support for USB Power Delivery (up to 60 watts) when connected through USB-C
  • Supports dual monitors with 1920 x 1200p @ 60Hz resolution on each display (DisplayPort and HDMI), or a single 4K monitor 3840 x 2160p @ 30Hz
  • Connect your peripherals with 4x USB-A ports (2x USB 3.0, 2x USB 2.0) including a front-panel fast-charge and sync port (supports USB Battery Charging Specification 1.2)
View More
  • Transform your USB-C enabled Windows 10 laptop into a full-sized workstation
  • Compact design (8” x 4.8”) sits either upright (in solid stand) or horizontal
  • Gigabit Ethernet RJ45 port (with PXE Boot support) and Wake-on-LAN (WOL), 3.5 mm headset port
  • Thunderbolt™ 3 port compatible (the dock connects to a Thunderbolt 3 port at 5Gbps and will support USB Power Delivery)
  • Supports WiGig wireless docking
276,99 € EUR exc VAT
332,39 € EUR inc VAT

Overview

This USB-C dock lets you transform your Windows 10 laptop into a full-sized workstation, connecting two external monitors (DisplayPort and HDMI®) or single 4K monitor. 

Power your dock and laptop with one adapter

With 60W Power Delivery, the docking station simultaneously powers and charges your laptop, while powering all devices connected to your laptop and the dock. A single adapter powers your dock and laptop.

Dual-monitor video output

Create a dual-monitor setup by connecting:

  • 1x HDMI display and 1x DisplayPort display at 1920 x 1200p @ 60Hz

The USB-C dock also lets you connect to a single high-resolution 4K monitor, with:

  • 1x HDMI display or 1x DisplayPort display at 3840 x 2160p @ 30Hz

Ample connections

The USB-C dock has four USB 3.0 ports (2x USB 3.0 and 2x USB 2.0 ports including a front-accessible fast charge-and-sync port) plus Gigabit Ethernet (with PXE Boot support) and headset connections.

Versatile setup

The dock’s small footprint fits into any workspace. It sits solidly in the supplied stand, or you can position it horizontally.

Wireless docking option, where supported

The dock also supports WiGig® if your laptop supports it. With wireless docking, you dock and undock your laptop without having to connect and disconnect a cable, saving time. Note: USB Power Delivery is only supported when connected through USB-C, and is not supported with WiGig. For WiGig, the dock must be positioned vertically.

The DKWG30DPHPDU is backed by a StarTech.com 3-year warranty and free lifetime technical support

Applications

Power and charge your USB-C equipped laptop, using only the dock’s power adapter (through USB-C only)

Deploy in offices and business settings or create hot desk workstation

An essential accessory for the latest USB-C equipped laptops such as the HP® Spectre x360, Dell XPS™ 15, 13, or 12, Dell Latitude™ laptops and 2-in-1s

Also supports laptops with WiGig wireless docking, ideal for those who travel to and from the office

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
WiGig
Chipset ID Intel - W13100
Synaptics - VMM3330
VIA/VLI - VL812
C-Media - CM6533
Realtek - RTL8153
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.11ad
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions USB-C host:
1920 x 1200p @ 60Hz (DisplayPort and HDMI - Dual Monitors)
3840 x 2160p @ 30Hz (DisplayPort - Single Monitor)
3840 x 2160p @ 30Hz (HDMI - Single Monitor) WiGig host:

1920 x 1200p @ 60Hz (DisplayPort and HDMI - Dual Monitors)
2560 x 1600p @ 60Hz (DisplayPort - Single Monitor)
2560 x 1440p @ 60Hz (HDMI - Single Monitor)
PXE Yes
Type and Rate USB 3.0 - 5 Gbit/s
USB 2.0 - 480 Mbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 Female
1 - DisplayPort (20 pin) Female
1 - HDMI (19 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
1 - USB Type-A (9 pin) USB 3.0 Female
2 - USB Type-A (4 pin) USB 2.0 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - RJ-45 Female
Software
OS Compatibility Windows® 10
Special Notes / Requirements
Note The dock can connect to a host laptop’s USB-C port even if it doesn’t support USB Power Delivery 2.0 and DP alt mode. However, without support for these two protocols, the dock will not pass power through to your host laptop or support video output.
The dock’s DisplayPort port only supports active DisplayPort video adapters.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps. USB 3.1 Gen 2 offers speeds up to 10Gbps.
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
Video output capabilities are dependent on the video card and hardware specifications of the host laptop it’s connected to. Certain video cards have limited video support, and some monitors will also limit the available resolution.
When connected to your host laptop through WiGig the dock only supports 2-channel audio (5 and 7-channel audio is not supported).
HDCP content is not supported when connected in WiGig mode.
USB Power Delivery is only supported when connected through USB-C, and is not supported when connected through WiGig.
For WiGig mode, the dock must be positioned vertically.
System and Cable Requirements A USB-C equipped host laptop (the host USB-C port must support USB Power Delivery 2.0 in order to power and charge your laptop, it must also support DP alt mode to enable video output) or a WiGig (IEEE 802.11ad) equipped host laptop.
Indicators
LED Indicators 1 - Power
1 - Status
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 ~ 240 AC
Output Current 5 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 100
Power Source AC Adapter Included
Environmental
Humidity 0~95% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black & Silver
Enclosure Type Plastic
Product Height 203 mm [8 in]
Product Length 121 mm [4.8 in]
Product Weight 655 g [23.1 oz]
Product Width 52 mm [2 in]
Packaging Information
Shipping (Package) Weight 2 kg [4.4 lb]
What's in the Box
Included in Package 1 - laptop dock
1 - stand
1 - USB-C 3.3 ft [1016 mm] cable
1 - universal power adapter
2 - power cords (EU, UK)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 10

Certifications

Related Products

Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

280,99 € exc VAT
337,19 € inc VAT
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
146,39 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
123,59 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
79,19 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
83,99 € inc VAT
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

61,99 € exc VAT
74,39 € inc VAT
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort
USB3DOCKH2DP
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

281,99 € exc VAT
338,39 € inc VAT

Accessories