Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 Port ExpressCard Laptop Parallel Adapter Card - SPP/EPP/ECP

Product ID: EC1PECPS

Add an IEEE 1284 Parallel port to your laptop computer via an ExpressCard slot

Features
  • Provides one IEEE 1284 SPP/EPP/ECP Parallel Port

  • Fits into 34mm or 54mm ExpressCard slots

  • 32-byte FIFO data buffer

More Features . . .
  • WHQL certified drivers

  • Compatible with PCI Express lane bus (x1/x2/x4/x8/x16)

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
94,99 € EUR exc VAT
113,99 € inc VAT

ID: EC1PECPS

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The EC1PECPS 1 Port ExpressCard Laptop Parallel Adapter Card turns an ExpressCard slot into an IEEE 1284 Parallel port, allowing you to connect parallel devices to a laptop computer. The ExpressCard Parallel card is PCI Express (x1) based, ensuring faster data transfer rates between host and peripheral as compared to a USB-based ExpressCard; providing a cost-effective way to bridge the compatibility gap between your laptop and legacy devices.

A convenient solution for adding a parallel printer or scanner, simply insert the adapter (EC1PECPS) into an available 34mm or 54mm ExpressCard slot and connect your parallel device to the adapter’s SPP/EPP/ECP parallel port. The adapter card is WHQL certified, so driver installation is automated for a simple plug-and-play solution.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Extend the life of existing legacy parallel devices by supporting connection to newer laptops with ExpressCard slots
  • Supports SPP, EPP and ECP communication modes for maximum compatibility with your parallel peripherals
  • Broad operating system compatibility and WHQL signed drivers for an easy plug and play installation
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS Versions only

Applications
  • Connects any parallel-based peripheral to your notebook, including printers, scanners, CD-R/RWs, Zip® drives, and memory card readers
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID PLX/Oxford - OXPCIe952
Interface Parallel
Port Style Integrated on Card
Ports 1
Performance
Maximum Data Transfer Rate 1.5Mbps
Supported Protocols ECP/EPP/SPP
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 1 - DB-25 (25 pin, D-Sub) Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS Versions only
Physical Characteristics
Product Height 20 mm [0.8 in]
Product Length 115 mm [4.5 in]
Product Weight 40 g [1.4 oz]
Product Width 44 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - ExpressCard Parallel Adapter
1 - Adapter Cable
1 - Driver CD
1 - Instruction Manual
PCI Parallel Adapter Card
PCI1PECP

1 Port PCI Parallel Adapter Card

Add a high-speed parallel port (EPP/ECP) to your desktop computer through a PCI expansion slot

38,99 € exc VAT
46,79 € inc VAT

2 Port PCI Parallel Adapter Card - EPP/ECP
PCI2PECP

2 Port PCI Parallel Adapter Card - EPP/ECP

Add 2 high-speed parallel ports (EPP/ECP/SPP) to your desktop computer through a PCI expansion slot

67,99 € exc VAT
81,59 € inc VAT

Low Profile PCI Parallel Adapter Card
PCI1P_LP

1 Port Low Profile PCI Parallel Adapter Card

Add a parallel port to your low profile/small form factor computer through a PCI expansion slot

35,99 € exc VAT
43,19 € inc VAT

* Product appearance and specifications are subject to change without notice.