Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 Port PCI Parallel Adapter Card

Product ID: PCI1P2

Add an IEEE 1284 parallel port to any PC through a PCI expansion slot

Features
  • Supports EPP, ECP, SPP and BPP

  • Data transfer rates of up to 1.8Mbps

  • Supports both 64-bit PCI-X & 32-bit PCI slots

More Features . . .
  • Easy plug and play installation with I/O address and IRQ assigned by system

  • Support for Microsoft Windows®, Linux, and DOS

Prices may be lower from Resellers:

INGAT
Available in
30,99 € EUR exc VAT
37,19 € inc VAT

ID: PCI1P2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PCI1P2 1-Port Parallel PCI Card adds one ECP/EPP/SPP/BPP IEEE 1284 port to your PC, with support for data transfer speeds of up to 1.8Mbps.

This versatile card offers compatibility with PCI or PCI-X expansion slots (3.3/5V, 32/64-bit), as well as a simple plug and play installation with support and drivers for a broad range of operating systems including Windows® 7, Server 2008 R2, XP Embedded DOS®, Linux® and more. The PCI Parallel card also features IRQ sharing and hot swapping capabilities, which guarantee convenient, hassle-free connections to any parallel peripheral.

This product is a replacement for our PCI1P card.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Universal support for 32/64-bit, 3.3/5V PCI or PCI-X slots makes this a suitable expansion card for almost any system
  • Supports SPP, EPP, ECP and BPP communication modes for maximum compatibility with your parallel peripherals
  • Guaranteed compatibility with any PC running Windows®, Linux® or DOS® for simple integration into your application
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® DOS, 95, 98SE, NT, ME, XP Embedded, POS Ready 2009, Embedded System 2009, XP, Vista, 7, 8, 8.1
Windows Server® 2000, 2003, 2008 R2, 2012, 2012 R2
Linux 2.4.x / 2.6.x

Applications
  • Connecting any parallel peripheral including printers, scanners, CD-R/RWs, Zip® drives, and memory card readers to a computer, through PCI/PCI-X
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile
Chipset ID Sunix - SUN1989
Industry Standards IEEE-1284, PCI Ver 3.0, 2.3, 2.2, 2.1
Interface Parallel
Port Style Integrated on Card
Ports 1
Regulatory Approvals EN55022 Class B, EN55024, EN61000-3-2, EN61000-3-3, FCC Part 15 Class B, RoHS
Performance
FIFO 16 Byte
Maximum Data Transfer Rate 1.8Mbps
Supported Protocols BPP, ECP, EPP, SPP
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 1 - DB-25 (25 pin, D-Sub) Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® DOS, 95, 98SE, NT, ME, XP Embedded, POS Ready 2009, Embedded System 2009, XP, Vista, 7, 8, 8.1
Windows Server® 2000, 2003, 2008 R2, 2012, 2012 R2
Linux 2.4.x / 2.6.x
Special Notes / Requirements
System and Cable Requirements PC with an available PCI/PCI-X slot
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Product Height 63 mm [2.5 in]
Product Length 121 mm [4.8 in]
Product Weight 48 g [1.7 oz]
Product Width 14 mm [0.6 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - PCI Parallel Card
1 - Driver CD
1 - User Manual
Low Profile PCI Parallel Adapter Card
PCI1P_LP

1 Port Low Profile PCI Parallel Adapter Card

Add a parallel port to your low profile/small form factor computer through a PCI expansion slot

35,99 € exc VAT
43,19 € inc VAT

PCI Parallel Adapter Card
PCI1PECP

1 Port PCI Parallel Adapter Card

Add a high-speed parallel port (EPP/ECP) to your desktop computer through a PCI expansion slot

38,99 € exc VAT
46,79 € inc VAT

2 Port PCI Parallel Adapter Card - EPP/ECP
PCI2PECP

2 Port PCI Parallel Adapter Card - EPP/ECP

Add 2 high-speed parallel ports (EPP/ECP/SPP) to your desktop computer through a PCI expansion slot

67,99 € exc VAT
81,59 € inc VAT

Dual Profile PCI Express Parallel Adapter Card -  SPP/EPP/ECP
PEX1P

1 Port PCI Express Dual Profile Parallel Adapter Card - SPP/EPP/ECP

Add a parallel port to your desktop computer through a PCI Express slot; features both standard and half-height mounting brackets

34,99 € exc VAT
41,99 € inc VAT

Low Profile PCI Express Parallel Card - SPP/EPP/ECP
PEX1PLP

1 Port PCI Express Low Profile Parallel Adapter Card - SPP/EPP/ECP

Add an SPP/EPP/ECP Parallel port using a low-profile PCI Express expansion slot

42,99 € exc VAT
51,59 € inc VAT

* Product appearance and specifications are subject to change without notice.