StarTech.com

1 Port Low Profile PCI Parallel Adapter Card

Add a parallel port to your low profile/small form factor computer through a PCI expansion slot

Product ID: PCI1P_LP

  • Compatible with low profile systems
  • Supports EPP, ECP, SPP and BPP
  • IRQ sharing eliminates conflicts between multiple cards
View More
  • Data transfer rates of up to 1.5 Mbps
  • Easy plug and play installation
  • Installation scripts available for Linux RedHat 7.2, SuSE 7.3 and Mandrake 8.2
35,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Low Profile (SP bracket incl.)
Chipset ID ASIX - MCS9805CV
Industry Standards BPP
ECP
EPP
PCI 2.1
SPP
Interface Parallel
Port Style Integrated on Card
Ports 1
Performance
Maximum Data Transfer Rate 1.5 Mbps
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 1 - DB-25 (25 pin, D-Sub) Female
Software
OS Compatibility Windows® DOS, 95, 98SE, ME, XP, Vista, 7, 8, 8.1, 10
Linux 3.5.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Unused PCI slot
Physical Characteristics
Product Height 5.5 cm [2.2 in]
Product Length 12 cm [4.7 in]
Product Width 20 mm [0.8 in]
Weight of Product 49 g [1.7 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 132 g [4.7 oz]
What's in the Box
Included in Package 1 - Low Profile PCI Parallel Card
1 - Standard profile bracket
1 - Driver CD
1 - Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, ME, XP, Vista, 7, 8, 8.1, 10
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Related Products

PCI Parallel Adapter Card
PCI1PECP
1 Port PCI Parallel Adapter Card

Add a high-speed parallel port (EPP/ECP) to your desktop computer through a PCI expansion slot

38,99 € exc VAT
46,79 € inc VAT
2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART
PCI2S550_LP
2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot

44,99 € exc VAT
53,99 € inc VAT
1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card
ST100SLP
1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to any low profile PC through a PCI slot

12,99 € exc VAT
15,59 € inc VAT