StarTech.com

1 Port ExpressCard to RS232 DB9 Serial Adapter Card w/ 16950 - USB Based

Add a USB-based RS232 Serial port to your laptop through an ExpressCard slot

Product ID: EC1S232U2

  • High Performance 16C950 UART with maximum data transfer rate up to 460 Kbps
  • Fits into 34mm ExpressCard slots on your laptop
  • 512-Byte transmit & receive FIFO
  • Compatible with USB2.0 Full Speed throughput
47,99 € EUR exc VAT
57,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type ExpressCard (USB 2.0 Bus)
Card Type 34mm ExpressCard
Chipset ID Prolific - PL2303
Interface Serial
Port Style Integrated on Card
Ports 1
Performance
Data Bits 5, 6, 7, 8
FIFO 512 Bytes
Max Baud Rate 460.8 Kbps
Parity Odd, Even, Mark, Space, None
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 1 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® PocketPC 2003 / 2000, Windows Mobile 5/6, CE 4.2/5.2, Embedded System 2009, XP Embedded, POS Ready 2009, 98SE, 2000, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 1.8 cm [0.7 in]
Product Length 11.5 cm [4.5 in]
Product Width 35 mm [1.4 in]
Weight of Product 33.6 g [1.2 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 1 Port RS232 ExpressCard
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® PocketPC 2003 / 2000, Windows Mobile 5/6, CE 4.2/5.2, Embedded System 2009, XP Embedded, POS Ready 2009, 98SE, 2000, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Accessories