StarTech.com

1 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART

Add a RS-232 serial port to your standard or small form factor computer through a PCI Express expansion slot

Product ID: PEX1S553LP

  • One high speed RS232 serial port with data transfer rate up to 460.8 Kbps
  • Ships with half-height/low profile mounting bracket, includes standard bracket
  • Selectable power output on pin 9 for the serial port
View More
  • Native single-chip, single lane PCI Express
  • Single chip design optimizes speed and reliability
  • Compliant with PCI Express base specifications revision 1.1a
  • Automated out-of-band flow control using CTS/RTS and DSR/DTR
  • Automated in-band software flow control using programmable Xon/Xoff in both directions
  • 128-byte deep FIFO per transmitter and receiver
54,99 € EUR exc VAT
65,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID ASIX - MCS9922CV-AA
Interface Serial
Port Style Integrated on Card
Ports 1
Performance
FIFO 128 Bytes
Max Baud Rate 460.8 Kbps
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - DB-9 (9 pin, D-Sub) Male
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.4 to 10.10
Linux kernel 2.6.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 10.5 cm [4.1 in]
Product Width 80 mm [3.1 in]
Weight of Product 44 g [1.6 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.4 cm [6.9 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 130 g [4.6 oz]
What's in the Box
Included in Package 1 - 1 Port PCI-Express Serial Card
1 - Full Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.4 to 10.10
Linux kernel 2.6.x to 4.11.x LTS Versions only

Certifications

Related Products

Low Profile PCI Express Serial Card w/ 16950 UART, Native PCIe Chipset
PEX1S952LP
1 Port Low Profile Native PCI Express Serial Card w/ 16950

Add 1 high-speed serial RS-232 port to any PC with a PCI Express slot

62,99 € exc VAT
75,59 € inc VAT
2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART
PEX2S553
2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

51,99 € exc VAT
62,39 € inc VAT
2 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART
PEX2S553LP
2 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI Express expansion slot

49,99 € exc VAT
59,99 € inc VAT
2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART
PEX2S5531P
2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART

Add 1 parallel port and 2 RS-232 serial ports to your standard or low-profile computer through a PCI Express expansion slot

41,99 € exc VAT
50,39 € inc VAT
4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX4S952
4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add four RS232 serial ports to any PC using a single PCI Express expansion slot

122,99 € exc VAT
147,59 € inc VAT
4 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART
PEX4S952LP
4 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 4 high-speed RS-232 serial ports to your PC through a low profile PCI Express expansion slot

122,99 € exc VAT
147,59 € inc VAT

Accessories