StarTech.com

1 Port Low Profile Native PCI Express Serial Card w/ 16950

Add 1 high-speed serial RS-232 port to any PC with a PCI Express slot

Product ID: PEX1S952LP

  • One high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
  • Native single-Chip, single lane PCI Express
  • Ships with low profile/half-height bracket, includes optional standard profile bracket
View More
  • Selectable power output on pin 9 for the serial port
  • High Performance Single Channel Oxford 950 UART
  • 128-byte deep FIFO per transmitter and receiver
  • Automated in-band software flow control using programmable Xon/Xoff in both directions
  • Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
  • Compliant with PCI Express base specifications revision 1.0a
62,99 € EUR exc VAT
75,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID PLX/Oxford - OXPCIe952
Interface Serial
Port Style Integrated on Card
Ports 1
Performance
Data Bits 4, 5, 6, 7, 8
FIFO 128 Bytes
Max Baud Rate 460.8 Kbps
MTBF 87,600 Hours
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
Note Selectable power output on pin 9 of the serial port
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 90 mm [3.5 in]
Product Width 65 mm [2.6 in]
Weight of Product 48 g [1.7 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 17.4 cm [6.9 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 130 g [4.6 oz]
What's in the Box
Included in Package 1 - 1 Port Serial Card
1 - Standard Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

2 Port PCI Express RS232 Serial Adapter Card with 16950 UART
PEX2S950
2 Port PCI Express RS232 Serial Adapter Card with 16950 UART

Add 2 RS232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

59,99 € exc VAT
71,99 € inc VAT
2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX2S952
2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add 2 RS-232 serial ports to your full height or low profile computer through a PCI Express slot

49,99 € exc VAT
59,99 € inc VAT

Accessories