StarTech.com

16-Port Low-Profile Serial Card - RS232 - PCI Express

Add 16 RS232 serial ports (DB9) to your low or full-profile computer, through a PCI Express slot

Product ID: PEX16S550LP

  • 16 DB9 RS232 ports from a single PCIe slot
  • Enables high-speed serial communication with data transfer rates up to 921.6 Kbps
  • Compatible with low- and full-profile desktop computers or servers
View More
  • Fully compliant with PCI Express 1.0a/1.1 specification, compatible with 1x, 2x, 4x, 8x, and 16x PCIe bus
  • +/-15kV ESD protection
  • Selectable power output (5V or 12V ) on pin 9 for the serial port
  • Data Bits: 5, 6, 7, or 8-bit characters
  • Windows and Linux support
441,99 € EUR exc VAT
530,39 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID ASMedia - ASM1083
SystemBase - SB4002A
SystemBase - SB16C1058
Industry Standards PCI Express 1.1, PCI Power Management 1.2
Interface Serial
Ports 16
Performance
Data Bits 5, 6, 7, 8
Max Baud Rate 921.6 Kbps
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 16 - DB-9 (9 pin, D-Sub) Male
Internal Ports 1 - SP4 (4 pin, Small Drive Power) Male
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6x to 4.2x LTS Versions only
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 75°C (-4°F to 167°F)
Physical Characteristics
Color Yellow
Product Height 2.2 cm [0.9 in]
Product Length 16.8 cm [6.6 in]
Product Width 68 mm [2.7 in]
Weight of Product 70 g [2.5 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 29.3 cm [11.5 in]
Package Width 19.2 cm [7.6 in]
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - serial card
1 - low-profile bracket
2 - breakout cables
1 - driver CD
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6x to 4.2x LTS Versions only

Certifications