Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1S1P Native PCI Express Parallel Serial Combo Card with 16950 UART

Product ID: PEX1S1P952

Add a parallel and serial port through a standard or low-profile PCI Express slot

Features
  • 1 high-speed RS232 serial port and 1 IEEE 1284 parallel port

  • Native single chip, single lane PCI Express

  • 128-byte deep FIFO per transmitter and receiver

More Features . . .
  • Selectable power output on pin 9 of the serial port

  • Automated in-band flow control using programmable Xon/Xoff

  • Supports x1,x2,x4,x8,x16(lane)PCI-Express connectors

  • Compliant with PCI Express base specifications revision 1.1

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
58,99 € EUR exc VAT
70,79 € inc VAT

ID: PEX1S1P952

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PEX1S1P952 1S1P Native PCI Express Parallel/Serial Combo Card with 16950 UART turns a PCI Express slot into 1 RS232 (DB9) serial, and 1 parallel port.

The combo card features a native PCI Express single chip design that allows you to take advantage of full PCI Express capability, providing improved speed and reliability while reducing the load applied to the CPU by as much as 48% over conventional serial cards that use a bridge chip design.

This 1-Port Serial/1-Port Parallel card offers compatibility with a broad range of operating systems including Windows® (32/64-bit) and Linux, for easy integration into mixed environments. The card also features an optional low profile/half-height bracket that enables you to install the card in virtually any computer case, regardless of form factor.

Backed by a StarTech.com Lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Native single-chip, single lane PCI Express chipset delivers true PCIe performance, reducing load on the CPU by up to 48%
  • Standard and low profile/half-height bracket included to ensure fitment in any system
  • Selectable power output on pin 9 allows for compatibility with more serial devices and industrial applications
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS Versions only

Applications
  • POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
  • Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
  • Self-service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
  • Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCDs, camera control, etc.
  • Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID PLX/Oxford - OXPCIe952
Industry Standards PCI Express base spec 1.1
PCI Power Management 1.2
IEEE 1284-compliant SPP/EPP/ECP
Interface Parallel
Serial
Port Style Integrated on Card
Ports 2
Performance
Data Bits 5, 6, 7, 8, 9
FIFO 128 Bytes
Flow Control Automated in-Band, Xon/Xoff
Maximum Data Transfer Rate 1.5Mbps - Parallel
115.2Kbps - Serial
MTBF 87,600 Hours
Parity Even, Odd, Mark, Space, None
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - DB-25 (25 pin, D-Sub) Female
1 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
Note Selectable power output on pin 9 of the serial port
Power
Power Consumption (In Watts) 0.2W
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 65 mm [2.6 in]
Product Length 80 mm [3.1 in]
Product Weight 60 g [2.1 oz]
Product Width 12 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 1S1P PCI-Express Serial Parallel Combo Card
2 - Low Profile Brackets
1 - Driver CD
1 - Instruction Manual
2S1P PCI Express Serial Parallel Combo Card with Breakout Cable
PEX2S1P553B

2S1P PCI Express Serial Parallel Combo Card with Breakout Cable

Add a parallel port and two RS-232 serial ports to your PC through a PCI-Express expansion slot

48,99 € exc VAT
58,79 € inc VAT

2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART
PEX2S553

2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

51,99 € exc VAT
62,39 € inc VAT

2 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART
PEX2S553LP

2 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI Express expansion slot

49,99 € exc VAT
59,99 € inc VAT

2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX2S952

2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add 2 RS-232 serial ports to your full height or low profile computer through a PCI Express slot

49,99 € exc VAT
59,99 € inc VAT

2 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART
PEX2S952LP

2 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

49,99 € exc VAT
59,99 € inc VAT

Low Profile PCI Express Serial Card (RS232) (16550 UART, Native PCIe Chipset)
PEX1S553LP

1 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART

Add a RS-232 serial port to your standard or small form factor computer through a PCI Express expansion slot

54,99 € exc VAT
65,99 € inc VAT

2S1P PCI Serial Parallel Combo Card with 16550 UART
PCI2S1P

2S1P PCI Serial Parallel Combo Card with 16550 UART

Add a parallel port and two RS-232 serial ports to your PC through a PCI expansion slot

48,99 € exc VAT
58,79 € inc VAT

4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX4S952

4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add four RS232 serial ports to any PC using a single PCI Express expansion slot

122,99 € exc VAT
147,59 € inc VAT

4 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART
PEX4S952LP

4 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 4 high-speed RS-232 serial ports to your PC through a low profile PCI Express expansion slot

122,99 € exc VAT
147,59 € inc VAT

6ft Straight Through Serial Cable - DB9 M/F
MXT100

6ft Straight Through Serial Cable - DB9 M/F

Extend your EGA monitor cable or mouse cable by 6ft

3,99 € exc VAT
4,79 € inc VAT

6 ft Straight Through Serial Cable - DB9 F/F
MXT100FF

6 ft Straight Through Serial Cable - DB9 F/F

Connect two DB9 equipped serial devices

3,99 € exc VAT
4,79 € inc VAT

DB9 to DB25 Serial Cable Adapter - F/F
AT925FF

DB9 to DB25 Serial Cable Adapter - F/F

Convert a DB9 male port to a DB25 female port

2,99 € exc VAT
3,59 € inc VAT

* Product appearance and specifications are subject to change without notice.