StarTech.com

2S1P PCI Serial Parallel Combo Card with 16550 UART

Add a parallel port and two RS-232 serial ports to your PC through a PCI expansion slot

Product ID: PCI2S1P

  • Two 16C550 serial ports with data transfer up to 115.2 Kbits/sec
  • One EPP/ECP parallel port with data transfer up to 1.5 Mbits/sec
  • Includes optional low profile/half-height mounting bracket
View More
  • Parallel port supports EPP, ECP, SPP and BPP
  • IRQ sharing eliminates conflicts between multiple cards
48,99 € EUR exc VAT
58,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASIX - MCS9835CV
Interface Parallel
Serial
Port Style Integrated on Card
Ports 2
Performance
FIFO Serial: 32 Bytes
Parallel: 16-Bytes
Max Baud Rate 115.2 Kbps
Maximum Data Transfer Rate Up to 1.5 Mbits/sec.
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 1 - DB-25 (25 pin, D-Sub) Female
2 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® DOS, 95, 98SE, 2000, CE 5.0 / 6.0, Embedded System 2009, XP Embedded, POS Ready 2009, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Linux 3.5.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 12 cm [4.7 in]
Product Width 20 mm [0.8 in]
Weight of Product 66 g [2.3 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 200 g [7.1 oz]
What's in the Box
Included in Package 1 - PCI 2S1P Card
1 - DB9 Ribbon Cable
3 - Low Profile Brackets
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, 2000, CE 5.0 / 6.0, Embedded System 2009, XP Embedded, POS Ready 2009, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Related Products

2 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI2S550
2 Port PCI RS232 Serial Adapter Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your PC through a PCI expansion slot

36,99 € exc VAT
44,39 € inc VAT
PCI Parallel Adapter Card
PCI1PECP
1 Port PCI Parallel Adapter Card

Add a high-speed parallel port (EPP/ECP) to your desktop computer through a PCI expansion slot

38,99 € exc VAT
46,79 € inc VAT

Accessories