Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 Port RS232 PCI Express Serial Card w/ Breakout Cable

Product ID: PEX2S553B

Add two RS232 serial ports to any PC using a single PCI Express expansion slot

Features
  • Full profile and low profile/half-height brackets included

  • Native single-chip design

  • Single-Lane (x1) PCI-Express with throughput up to 2.5Gbps

More Features . . .
  • On-chip 256-byte depth FIFO in transmit/receive path of each port

  • Supports hardware and software flow control

  • Automated out-of-band flow control using CTS/RTS and DSR/DTR

  • Supports data transfer rates up to 250Kbps on each port

  • Compliant with PCI Express base specifications revision 1.0a

Prices may be lower from Resellers:

INGAT
Available in
50,99 € EUR exc VAT
61,19 € inc VAT

ID: PEX2S553B

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PEX2S553B 2-Port PCI Express Serial Card w/ Breakout Cable lets you add two RS232 serial ports using a single PCIe expansion slot. With the included break-out cable, you can easily add two ports to a single low profile slot.

The PCIe serial card features a native single-chip design that provides optimum reliability and speed, reducing the CPU load by up to 48% over conventional bridge-chip serial cards - a cost-effective solution for connecting legacy serial devices to PCIe enabled computers.

The multiport PCIe Serial Adapter includes both full and low-profile/half-height brackets for compatibility with standard and small form factor computers, and is compatible with a broad range of operating systems, including Windows® 7/Server 2008 R2, 2003/Vista/XP (32 and 64 bit), Linux Kernel 2.6.11 and up, as well as MAC OS 10.5 and above.

This product is a replacement for our PEX2S552B card.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Lower CPU load of native single-chip, single lane PCI Express design ensures optimal system performance (up to 48% less CPU load)
  • Included standard and low profile/half-height brackets makes this the perfect card for any application including small form factor embedded applications
  • Breakout cable design means that only one expansion slot is needed to add 2 serial ports to any system
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS X® 10.4 to 10.10
Linux kernel 2.6.x to 4.11.x LTS Versions only

Applications
  • Point-of-Sale (POS credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
  • Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
  • Connect specialized parallel and serial devices like printers, scanners, ISDN terminal adapters, CD-R/RWs, Zip® drives and memory card readers
  • Environmental Control (lighting, temperature, clocks)
  • Entertainment (video lottery terminals, slot machines, gaming systems)
  • Healthcare (patient monitoring equipment, nurses' stations, modems)
  • Security (UPS control, access key panels, video cameras, card readers, modems)
  • Hospitality/Restaurant (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
  • Consumer (modems, PDAs, digital cameras, printers)
  • ISDN Networking
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASIX - MCS9922CV-AA
Interface Serial
Port Style Dongle (Included)
Ports 2
Performance
Data Bits 5, 6, 7, 8
FIFO 256 Bytes
Flow Control Hardware and Software
Max Baud Rate 230.4 Kbps
Parity Even, Odd, None, Space, and Mark
Serial Protocol RS-232
Stop Bits 1, 2
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS X® 10.4 to 10.10
Linux kernel 2.6.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Product Height 68.5 mm [2.7 in]
Product Length 81 mm [3.2 in]
Product Weight 46 g [1.6 oz]
Product Width 14 mm [0.6 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - 2 Port PCI-Express RS-232 Serial Card
1 - Breakout cable
1 - Low profile bracket
1 - Driver CD
1 - Instruction Manual
2S1P PCI Express Serial Parallel Combo Card with Breakout Cable
PEX2S1P553B

2S1P PCI Express Serial Parallel Combo Card with Breakout Cable

Add a parallel port and two RS-232 serial ports to your PC through a PCI-Express expansion slot

48,99 € exc VAT
58,79 € inc VAT

2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART
PEX2S5531P

2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART

Add 1 parallel port and 2 RS-232 serial ports to your standard or low-profile computer through a PCI Express expansion slot

41,99 € exc VAT
50,39 € inc VAT

4 Port RS232 PCI Express Serial Card w/ Breakout Cable
PEX4S553B

4 Port RS232 PCI Express Serial Card w/ Breakout Cable

Add 4 RS232 serial ports to any PC using a single PCI Express expansion slot

119,99 € exc VAT
143,99 € inc VAT

2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART
PEX2S553

2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

51,99 € exc VAT
62,39 € inc VAT

2 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART
PEX2S952LP

2 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

49,99 € exc VAT
59,99 € inc VAT

2 Port PCI Express RS232 Serial Adapter Card with 16950 UART
PEX2S950

2 Port PCI Express RS232 Serial Adapter Card with 16950 UART

Add 2 RS232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

59,99 € exc VAT
71,99 € inc VAT

4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX4S952

4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add four RS232 serial ports to any PC using a single PCI Express expansion slot

122,99 € exc VAT
147,59 € inc VAT

4 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART
PEX4S952LP

4 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 4 high-speed RS-232 serial ports to your PC through a low profile PCI Express expansion slot

122,99 € exc VAT
147,59 € inc VAT

8 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX8S952

8 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add 8 RS232 serial ports to your computer via a single PCI Express slot

237,99 € exc VAT
285,59 € inc VAT

6ft Straight Through Serial Cable - DB9 M/F
MXT100

6ft Straight Through Serial Cable - DB9 M/F

Extend your EGA monitor cable or mouse cable by 6ft

3,99 € exc VAT
4,79 € inc VAT

6 ft Straight Through Serial Cable - DB9 F/F
MXT100FF

6 ft Straight Through Serial Cable - DB9 F/F

Connect two DB9 equipped serial devices

3,99 € exc VAT
4,79 € inc VAT

10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M
SCNM925FM

10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M

Connect your serial devices, and transfer your files

4,99 € exc VAT
5,99 € inc VAT

10 ft DB9 RS232 Serial Null Modem Cable F/F
SCNM9FF

10 ft DB9 RS232 Serial Null Modem Cable F/F

Transfer files via serial connection

5,99 € exc VAT
7,19 € inc VAT

10 ft DB9 RS232 Serial Null Modem Cable F/M
SCNM9FM

10 ft DB9 RS232 Serial Null Modem Cable F/M

Transfer files via serial connection

4,99 € exc VAT
5,99 € inc VAT

DB9 to DB25 Serial Cable Adapter - F/F
AT925FF

DB9 to DB25 Serial Cable Adapter - F/F

Convert a DB9 male port to a DB25 female port

2,99 € exc VAT
3,59 € inc VAT

* Product appearance and specifications are subject to change without notice.