StarTech.com

2S1P PCI Express Serial Parallel Combo Card with Breakout Cable

Add a parallel port and two RS-232 serial ports to your PC through a PCI-Express expansion slot

Product ID: PEX2S1P553B

  • Low profile/half-height design with optional full profile bracket
  • Single-chip architecture, no bridge chip
  • Supports parallel data transfer rates up to 1.5 Mbps
View More
  • Supports serial data transfer rate up to 250 Kbps (per port)
  • Compatible with industrial standard 16C450/16C550 UART
  • Supports (SPP), Enhanced Parallel Port (EPP), Enhanced Capability Port(ECP)
  • PCI Express Base Specification 1.0a compliant
  • On-chip 256-byte depth FIFO in transmit/receive path of each port
  • Single-Lane (x1) PCI-Express host connection
48,99 € EUR exc VAT
58,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID ASIX - MCS9901CV-CC
Industry Standards 16C450/16C550 UART
SPP, EPP, ECP
Interface Parallel
Serial
Port Style Dongle (Included)
Ports 3
Performance
Data Bits 5, 6, 7, 8
FIFO 256 Bytes
Flow Control Hardware, Software
Max Baud Rate 230.4 Kbps
Maximum Data Transfer Rate 250 Kbps for Serial and 1.5 Mbps for Parallel
Parity Even, Odd, None, Space, Mark
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - DB-25 (25 pin, D-Sub) Female
2 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® DOS, 95, 98SE, 2000, POS Ready 2009, Embedded System 2009, CE 5.0/6.0, XP Embedded, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.4 to 10.9
Linux 3.5.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Product Height 7.9 cm [3.1 in]
Product Length 95 mm [3.7 in]
Product Width 23 mm [0.9 in]
Weight of Product 225 g [7.9 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 317 g [11.2 oz]
What's in the Box
Included in Package 1 - PCIe 2S1P Card
1 - Breakout Cable
1 - Full profile bracket
1 - Driver CD
1 - User Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, 2000, POS Ready 2009, Embedded System 2009, CE 5.0/6.0, XP Embedded, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.4 to 10.9
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Related Products

2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART
PEX2S5531P
2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART

Add 1 parallel port and 2 RS-232 serial ports to your standard or low-profile computer through a PCI Express expansion slot

41,99 € exc VAT
50,39 € inc VAT
2S1P PCI Serial Parallel Combo Card with 16550 UART
PCI2S1P
2S1P PCI Serial Parallel Combo Card with 16550 UART

Add a parallel port and two RS-232 serial ports to your PC through a PCI expansion slot

48,99 € exc VAT
58,79 € inc VAT
2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART
PEX2S553
2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

51,99 € exc VAT
62,39 € inc VAT
2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX2S952
2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add 2 RS-232 serial ports to your full height or low profile computer through a PCI Express slot

49,99 € exc VAT
59,99 € inc VAT
Dual Profile PCI Express Parallel Adapter Card -  SPP/EPP/ECP
PEX1P
1 Port PCI Express Dual Profile Parallel Adapter Card - SPP/EPP/ECP

Add a parallel port to your desktop computer through a PCI Express slot; features both standard and half-height mounting brackets

34,99 € exc VAT
41,99 € inc VAT
4 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART
PEX4S553
4 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART

Add 4 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

117,99 € exc VAT
141,59 € inc VAT
4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX4S952
4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add four RS232 serial ports to any PC using a single PCI Express expansion slot

122,99 € exc VAT
147,59 € inc VAT

Accessories