StarTech.com

4 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART

Add 4 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

Product ID: PEX4S553

  • Four high speed RS232 serial ports, with support for data transfer rates up to 128000bps
  • 256-byte deep FIFO per transmitter and receiver
  • Native single-Chip, single lane PCI Express
View More
  • Includes half-height/low profile mounting brackets
  • Built-in 16C450/550 compatible UART
  • Compliant with PCI Express Base Specification 1.1
117,99 € EUR exc VAT
141,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASIX - MCS9904CV-AA
Interface Serial
Port Style Integrated on Card
Ports 4
Performance
Data Bits 5, 6, 7, 8
FIFO 256 bytes
Max Baud Rate 128 Kbps
MTBF 26,280 Hours
Parity 5, 6, 7, 8
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 4 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.4 to 10.10
Linux 3.5.x to 4.11.x LTS Versions Only
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (4°F to 140°F)
Physical Characteristics
Color Green
Product Height 19 mm [0.7 in]
Product Length 120 mm [4.7 in]
Product Weight 74 g [2.6 oz]
Product Width 130 mm [5.1 in]
Packaging Information
Shipping (Package) Weight 230 g [8.1 oz]
What's in the Box
Included in Package 1 - 4 Port PCI-Express RS-232 Serial Card
1 - Bracket with 2 DB9 male ports
4 - Low Profile Brackets
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, 2000, CE 5.0/6.0, Embedded System 2009, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.4 to 10.10
Linux 3.5.x to 4.11.x LTS Versions Only

Certifications

Related Products

4 Port RS232 PCI Express Serial Card w/ Breakout Cable
PEX4S553B
4 Port RS232 PCI Express Serial Card w/ Breakout Cable

Add 4 RS232 serial ports to any PC using a single PCI Express expansion slot

126,99 € exc VAT
152,39 € inc VAT
4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX4S952
4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add four RS232 serial ports to any PC using a single PCI Express expansion slot

122,99 € exc VAT
147,59 € inc VAT
4 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART
PEX4S952LP
4 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 4 high-speed RS-232 serial ports to your PC through a low profile PCI Express expansion slot

122,99 € exc VAT
147,59 € inc VAT
8 Port PCI Express Low Profile Serial Adapter Card
PEX8S950LP
8 Port PCI Express Low Profile Serial Adapter Card

Add 8 RS-232 serial ports to your computer via a single low profile PCI Express slot

237,99 € exc VAT
285,59 € inc VAT
8 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX8S952
8 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add 8 RS232 serial ports to your computer via a single PCI Express slot

237,99 € exc VAT
285,59 € inc VAT
2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART
PEX2S553
2 Port Native PCI Express RS232 Serial Adapter Card with 16550 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

51,99 € exc VAT
62,39 € inc VAT
2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART
PEX2S5531P
2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART

Add 1 parallel port and 2 RS-232 serial ports to your standard or low-profile computer through a PCI Express expansion slot

41,99 € exc VAT
50,39 € inc VAT
2 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART
PEX2S553LP
2 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI Express expansion slot

49,99 € exc VAT
59,99 € inc VAT
2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX2S952
2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add 2 RS-232 serial ports to your full height or low profile computer through a PCI Express slot

49,99 € exc VAT
59,99 € inc VAT

Accessories