Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB-C to Parallel Printer Cable

Product ID: ICUSBCPLLD25

Add a parallel port through your laptop or desktop computer’s USB-C port, and connect to a DB25 parallel printer

Features
  • Connect your USB-C enabled laptop or desktop computer to a DB25 printer

  • Compatible with Windows®, Linux®, and macOS

  • Turns an available USB-C port on your laptop or desktop computer into a DB25 Female parallel port

  • Easy plug-and-play installation

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
65,99 € EUR exc VAT
79,19 € inc VAT

ID: ICUSBCPLLD25

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This USB-C™ to parallel printer cable allows you to connect your USB-C enabled laptop or desktop computer to a DB25 printer.

Cost-saving solution

A cost-effective and reliable solution, the USB to DB25 adapter saves you the expense of replacing a parallel printer for the sake of USB compatibility. It turns an available USB-C port on your laptop or desktop computer into a DB25 female parallel port, allowing you to connect a DB25 printer to your computer as if the necessary parallel port was built-in.

Easy installation and portability

The printer cable is supported by a broad range of operating systems, including Windows®, Linux®, and macOS, which makes it easy to integrate into mixed OS environments. It supports plug-and-play installation, saving you time and hassle.

The printer cable is USB powered, so there’s no need for an external power adapter.

The ICUSBCPLLD25 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 7, 8.1, 10
Windows Server® 2008 R2, 2012 R2, 2016
Mac OS X® 10.11 and 10.13
Linux 2.6.x to 4.4x LTS Versions only

Applications
  • Enables you to quickly add a parallel port to your USB-C enabled laptop or computer, for use with printers with DB25 connectors
  • Ideal solution for notebooks or desktop computers lacking a parallel port
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB-C
Chipset ID Prolific - PL2305
Interface Parallel
Ports 1
Performance
Maximum Data Transfer Rate 1.5Mbps
Connector(s)
Connector Type(s) 1 - USB Type-C (24-pin) USB 2.0 Male
1 - DB25 (D-Sub 25 pin) Female
Software
OS Compatibility Windows® 7, 8.1, 10
Windows Server® 2008 R2, 2012 R2, 2016
Mac OS X® 10.11 and 10.13
Linux 2.6.x to 4.4x LTS Versions only
Special Notes / Requirements
System and Cable Requirements One available USB-C port
Power
Power Source USB-Powered
Environmental
Humidity 0~80% RH non-condensing
Operating Temperature 5°C to 40°C (41°F to 140°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Length 1830 mm [72 in]
Product Weight 100 g [3.5 oz]
Packaging Information
Shipping (Package) Weight 100 g [3.5 oz]
What's in the Box
Included in Package 1 - parallel printer adapter cable
1 - quick-start guide
6 ft USB to DB25 Parallel Printer Adapter Cable - M/F
ICUSB1284D25

6 ft USB to DB25 Parallel Printer Adapter Cable - M/F

Add a DB25 parallel port to any PC or laptop with a free USB port

22,99 € exc VAT
27,59 € inc VAT

6 ft USB to Parallel Printer Adapter - M/M
ICUSB1284

6 ft USB to Parallel Printer Adapter - M/M

Add a Centronics parallel port to your desktop or laptop PC through USB

16,99 € exc VAT
20,39 € inc VAT

USB to Parallel Printer Adapter - M/M
ICUSB128410

10 ft USB to Parallel Printer Adapter - M/M

Add a Centronics parallel port to your desktop or laptop PC through USB

27,99 € exc VAT
33,59 € inc VAT

USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO

1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
33,59 € inc VAT

2-Port USB 3.1 (10Gbps) Card - 2x USB-C - PCIe
PEXUSB312C

2-Port USB 3.1 (10Gbps) Card - 2x USB-C - PCIe

Upgrade your computer to the 10Gbps speed of USB 3.1 Gen 2, by adding two USB Type-C ports

50,99 € exc VAT
61,19 € inc VAT

Dual-Port USB-C Card - 10Gbps per port - 2x USB-C - USB 3.1 - PCIe
PEXUSB312C2

Dual-Port USB-C Card - 10Gbps per port - 2x USB-C - USB 3.1 - PCIe

Add two 10Gbps USB Type-C ports to your computer, through a PCI Express slot

63,99 € exc VAT
76,79 € inc VAT

2-Port USB 3.1 (10Gbps) Card - 1x USB-C, 1x USB-A - PCIe
PEXUSB311A1C

2-Port USB 3.1 (10Gbps) Card - 1x USB-C, 1x USB-A - PCIe

Upgrade your computer to the 10Gbps speed of USB 3.1 Gen 2, by adding both USB Type-C and USB Type-A ports

42,99 € exc VAT
51,59 € inc VAT

Dual-Port USB 3.1 Card - 10Gbps per port - 1x USB-C, 1x USB-A - PCIe
PEXUSB311AC2

Dual-Port USB 3.1 Card - 10Gbps per port - 1x USB-C, 1x USB-A - PCIe

Add one USB Type-C and one USB Type-A port (10Gbps) to your computer, through a PCI Express slot

57,99 € exc VAT
69,59 € inc VAT

* Product appearance and specifications are subject to change without notice.