StarTech.com

ExpressCard to CardBus Laptop Adapter PC Card

Use CardBus cards in your laptop ExpressCard slot

Product ID: CB2EC

  • Supports Type II PC cards and compatible with 32-bit CardBus cards
  • Fits into 34mm or 54mm ExpressCard slots
  • No driver installation or external power adapter required
75,99 € EUR exc VAT
91,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Texas Instruments - XIO2000A
Interface CardBus (PCMCIA)
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 1 - PC Card (Type II, Cardbus) Slot
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note Supports 32-bit, Type I/II CardBus cards only
Physical Characteristics
Product Height 1.2 cm [0.5 in]
Product Length 12.8 cm [5 in]
Product Width 64 mm [2.5 in]
Weight of Product 41 g [1.4 oz]
Packaging Information
Package Height 48 mm [1.9 in]
Package Length 22 cm [8.7 in]
Package Width 16 cm [6.3 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - ExpressCard to CardBus Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications