Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack
Install a 34mm ExpressCard into a 54mm ExpressCard slot, without card slippage
Product ID: ECBRACKET2
- Compatible with most 34mm ExpressCards, including flushmount cards
- Durable, lightweight plastic construction
Not Available
May be in stock with partners
From a Partner
Support
Overview
The ECBRACKET2 ExpressCard 34mm to 54mm Stabilizer Adapter helps prevent side-to-side movement of a 34mm ExpressCard, while the card is connected to a 54mm ExpressCard slot.
The ExpressCard 34/54 stabilizer can be attached to almost any 34mm ExpressCard to provide added stability and security for your card adapter, including flushmount designed cards.
The ExpressCard 34 stabilizer bracket comes in a package of three, so you won't need to swap adapters when using different EC cards.
The StarTech.com Advantage
- Easily clips onto most 34mm ExpressCards and provides stability inside 54mm ExpressCard slots
- Works with flushmount designed ExpressCards as well as traditional ExpressCard designs
- Backed by a StarTech.com 2-year warranty and lifetime technical support
Applications
Stabilize a 34mm ExpressCard in a 54mm slot that regularly has cables plugged/unplugged from it
Stabilize a 34mm card in a 54mm slot that doesn't firmly hold 34mm cards
Stabilize a flushmount designed 34mm ExpressCard in a 54mm slot
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931917 | |
UPC Code | 065030847599 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | ExpressCard | |
Card Type | 34mm ExpressCard | |
Special Notes / Requirements | ||
System and Cable Requirements | ExpressCard/54 card slot ExpressCard/34 card | |
Physical Characteristics | ||
Color | Black | |
Product Height | 5 mm [0.2 in] | |
Product Length | 40 mm [1.6 in] | |
Product Weight | 2.2 g [0.1 oz] | |
Product Width | 21 mm [0.8 in] | |
Packaging Information | ||
Package Quantity | 3 | |
Shipping (Package) Weight | 8.2 g [0.3 oz] | |
What's in the Box | ||
Included in Package | 3 - 34mm to 54mm Bracket |
Accessories
1 Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card
Add Gigabit network connectivity to any ExpressCard compatible notebook or desktop computer
1 Port ExpressCard Laptop Parallel Adapter Card - SPP/EPP/ECP
Add an IEEE 1284 Parallel port to your laptop computer via an ExpressCard slot
2 Port ExpressCard Laptop 1394a Firewire Adapter Card
Add 2 Firewire 400 ports to any ExpressCard equipped laptop
ExpressCard to CardBus Laptop Adapter PC Card
Use CardBus cards in your laptop ExpressCard slot
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- ECBRACKET2_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+