StarTech.com

PCI Express Riser Card x8 Left Slot Adapter 1U with Flexible Cable

Install a x8/x4/x1 PCI Express card away from the motherboard in a rack-mount chassis

Product ID: PEX8RISERF

  • Designed to fit most 1U or larger server chassis' with riser card support
  • Shielded 7 cm flex cable
  • Complete pass-through design supports the latest PCI Express speeds
  • x8 PCI Express female connector accepts x8/x4/x1 cards
43,99 € EUR exc VAT
52,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Connector(s)
Connector Type(s) 1 - PCI Express x8 Male
1 - PCI Express x8 Slot Female
Software
OS Compatibility Operating System independent
Special Notes / Requirements
System and Cable Requirements Rack mount server chassis with available x8 (or greater) PCI Express expansion slot
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Cable Length 70 mm [2.8 in]
Product Height 1.5 cm [0.6 in]
Product Length 17.9 cm [7 in]
Product Width 10 cm [3.9 in]
Weight of Product 39 g [1.4 oz]
Packaging Information
Package Height 25 mm [1 in]
Package Length 17 cm [6.7 in]
Package Quantity 1
Package Width 13.5 cm [5.3 in]
Shipping (Package) Weight 92 g [3.2 oz]
What's in the Box
Included in Package 1 - PCI Express Riser Card
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications