Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

PCI Express to PCI Riser Card x1 for Intel 1U IPC Server

Product ID: PEX1PCI1R

Install a PCI card into a x1 PCI Express slot in a Intel 1U IPC chassis

Features
  • Designed to fit most 1U Intel IPC rack mount server chassis

  • Additional power connector for high powered PCI cards

  • No driver or software installation

Prices may be lower from Resellers:

INGAT
Available in
43,99 € EUR exc VAT
52,79 € inc VAT

ID: PEX1PCI1R

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PEX1PCI1R PCI Express to PCI Riser Card (left-angle) lets you install a 32-bit PCI card into the (x1) PCIe slot on an Intel 1U IPC rackmount chassis - a necessary accessory for almost any Intel 1U chassis, providing a simple way to expand system capabilities by adding I/O ports or a legacy PCI card to newer systems.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Add a PCI card to almost any new Intel 1U IPC chassis without additional driver or software installation
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Supports any operating system.
No additional drivers or software required.

Applications
  • Upgrade an Intel 1U IPC server with additional IO capabilities, such as a storage controller, serial ports, USB, networking, etc.
  • Add a legacy card to a new system with only PCI Express slots
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Chipset ID Pericom - PI7C9X111SL
Connector(s)
Connector Type(s) 1 - PCI (5V, 32-bit) Slot Female
1 - PCI Express x1 Male
Software
OS Compatibility Operating System independent
Special Notes / Requirements
System and Cable Requirements 1U server chassis with available PCI Express expansion slot
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Product Height 20 mm [0.8 in]
Product Length 170 mm [6.7 in]
Product Weight 30 g [1.1 oz]
Product Width 27 mm [1.1 in]
Packaging Information
Shipping (Package) Weight 80 g [2.8 oz]
What's in the Box
Included in Package 1 - PCI Express Riser Card
1 - Instruction Manual
PCI Express to PCI Adapter Card
PEX1PCI1

PCI Express to PCI Adapter Card

Install half-height/low profile PCI interface cards in a standard PCI Express expansion slot

56,99 € exc VAT
68,39 € inc VAT

PCI to PCI Express Adapter Card
PCI1PEX1

PCI to PCI Express Adapter Card

Install half-height/low profile x1 PCI Express interface cards in a standard PCI expansion slot

56,99 € exc VAT
68,39 € inc VAT

PCI Express Riser Card x8 Left Slot Adapter 1U with Flexible Cable
PEX8RISERF

PCI Express Riser Card x8 Left Slot Adapter 1U with Flexible Cable

Install a x8/x4/x1 PCI Express card away from the motherboard in a rack-mount chassis

54,99 € exc VAT
65,99 € inc VAT

* Product appearance and specifications are subject to change without notice.