Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C
USB Type-C™ Gen 2 | PD 3.0 | 25 cm Cable | Bus-Powered | Mac & Windows®
Product ID: HB31C3A1CPD3
- Adds one USB-C and three USB-A ports to your Mac, Windows, Linux or other USB-C laptop
- USB Type-C hub supports USB 3.1 Gen 2 data transfer rates up to 10Gbps
- Compact, portable design with an extended attached host cable of 9.8" (25 cm)
- USB Hub is bus-powered with no external power required
- Plug-and-play installation with no drivers required
Expand the connectivity of your USB-C laptop with this new generation USB-C Gen 2 hub offering 10Gbps supporting greater bandwidth to connected devices and faster data transfer speeds. This bus-powered 4-Port USB-C hub plugs into your laptop’s USB Type-C™ or Thunderbolt™ 3 port, adding one USB-C port and three USB-A ports, while allowing charging of your laptop.
Power Delivery 3.0 for Laptop Charging
The USB-C hub can support Power Delivery (3.0) pass through, when using a USB-C power adapter, to charge your laptop, with 15W reserved to power the hub itself.
Convenient Portability and Easy Setup
This compact, lightweight USB-Type-C hub is a convenient and portable addition to your laptop accessories. The USB-C cable is built-in, and hub is bus-powered, so it draws its power directly from your computer’s USB-C port, with no external power required. That means fewer cables to carry with you when you travel. The hub can draw up to 15 Watts of power from the connected host and operating multiple bus powered devices at one time with the total available power dependent on the connected host.
The extended length attached cable of 9.8” (25 cm) provides more flexibility for longer reach connection requirements and plug-and-play installation.
Connect More USB Devices
With ports for both USB-C and USB-A peripherals, this hub is backwards compatible supporting both legacy and new USB devices. You can connect flash drives, video capture devices and external hard drives, with fast data transfer speeds of up to 10Gbps. This 4-port USB Type-C hub enhances your productivity, giving you the connections, you need while you work.
HB31C3A1CPD3 is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
- Ideal for mobile workers, for use in the office and at home
- Compact size works well in small or shared workspaces such as hot desks
Product Numbers
Ingram Austria
V934791
UPC Code
065030877923
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | USB 3.1 Gen 2 | |
Chipset ID | RTS5423 Firmware Version: V003.bin | |
Fast-Charge Port(s) | No | |
Industry Standards | USB 3.1 Gen 2 Backward compatible with USB 3.0, 2.0 and 1.1 | |
Interface | USB 3.1 Gen 2 | |
Ports | 4 | |
USB Pass-Through | Yes | |
USB-C Device Port(s) | Yes | |
USB-C Host Connection | Yes | |
Performance | ||
Maximum Data Transfer Rate | 10 Gbps | |
Type and Rate | USB 3.2 Gen 2 - 10 Gbit/s | |
UASP Support | Yes | |
Connector(s) | ||
Connector Type(s) | 1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Plug | |
1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Receptacle | ||
3 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Receptacle | ||
Special Notes / Requirements | ||
Note | Through support of USB Power Delivery 3.0, the multiport adapter supports Fast Role Swap which prevents USB data disruption when you unplug to switch power sources (USB-C power adapter to bus power). | |
Power | ||
Laptop Charging via Power Delivery | 85W | |
Power Consumption (In Watts) | 13.5W | |
Power Delivery | 100W | |
Power Source | Bus Powered and Host USB-C Power Adapter | |
Environmental | ||
Humidity | 0% to 95% (non-condensing) at 25℃ | |
Operating Temperature | 0℃ to 50℃ | |
Storage Temperature | -20℃ to 70℃ | |
Physical Characteristics | ||
Cable Length | 250 mm [9.8 in] | |
Color | Black & Space Gray | |
Form Factor | Compact | |
Material | Aluminum and Plastic | |
Product Height | 1.6 cm [0.6 in] | |
Product Length | 9.5 cm [3.7 in] | |
Product Width | 4.5 cm [1.8 in] | |
Weight of Product | 196 g [6.9 oz] | |
Packaging Information | ||
Package Height | 38 mm [1.5 in] | |
Package Length | 14.4 cm [5.7 in] | |
Package Width | 20.7 cm [8.1 in] | |
Shipping (Package) Weight | 0.2 kg [0.4 lb] | |
What's in the Box | ||
Included in Package | 1 - USB-C Hub |
Related Products
4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C
USB Type-C™ Gen 2 | PD 3.0 | 25 cm Cable | Bus-Powered | Mac & Windows®
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C
USB Type-C™ Hub | USB 3.1 (10Gbps) | Gigabit Ethernet | Bus-Powered | Mac & Windows®
4-Port USB-C Hub - 4x USB-A - Black
USB Type-C™ Hub | USB 3.1 (10Gbps) | Bus-Powered | Metal Housing
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A
USB Type-C™ Hub | USB 3.1 Gen 2 |SD & microSD |25cm Cable | Bus-Powered | Mac & Windows®
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C
USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered
USB Type-C™ Hub | USB 3.1 Gen 2 | 1 Meter Host Cable | Fast-Charge Port | GbE | Mac & Windows®
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered
USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered
USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®
Accessories
USB-C to USB-A Adapter - M/F - USB 3.0
Connect your USB Type-A device to a USB Type-C laptop, tablet or other device
USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter
USB-C Cable with Power Delivery (5A) - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps) - USB-IF Certified
Power your USB Type-C devices
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
Connect your USB Type-C devices
USB-C to USB-C Cable - M/M - 0.5 m - USB 3.1 (10Gbps)
Connect your USB Type-C devices, with reduced clutter
USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)
Connect USB Micro-B devices to your USB-C host, using this durable 1-meter cable
USB-C to Micro-B Cable - M/M - 0.5 m - USB 3.1 (10Gbps)
Connect USB Micro-B devices to your USB Type-C host with reduced clutter
USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)
Connect USB 3.1 or 3.0 USB-B devices to your USB-C tablet or laptop or computer
Dual-Port USB 3.1 Card - 10Gbps per port - 1x USB-C, 1x USB-A - PCIe
Add one USB Type-C and one USB Type-A port (10Gbps) to your computer, through a PCI Express slot
Dual-Port USB-C Card - 10Gbps per port - 2x USB-C - USB 3.1 - PCIe
Add two 10Gbps USB Type-C ports to your computer, through a PCI Express slot
5-Port USB 3.1 PCIe Card - 1x USB-C (10Gbps), 2x USB-A (5Gbps) + 1x 2-Port IDC (5Gbps)
Add an external USB Type-C and two external USB Type-A ports to your computer, plus an IDC header port that can provide two internal USB 3.0 ports
Product Support
Data Sheets
-
HB31C3A1CPD3_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter