StarTech.com

4-Port USB-C Hub - 4x USB-A with Individual On/Off Switches

Portable USB-C to USB 3.0 Hub | Bus-Powered

Product ID: HB30C4AIB

  • Add four USB 3.0 (Type-A) ports to your USB-C laptop, tablet or smartphone with this USB-C hub
  • Save power with On/Off power switches for each USB port
  • USB bus-powered, with no external powered required
View More
  • Compact, portable design with attached cable (9.8 in./25 cm)
  • Save time with plug-and-play installation
44,99 € EUR exc VAT
53,99 € EUR inc VAT

Overview

This portable USB-C™ hub gives you an easy way to add four USB 3.0 Type-A ports to your USB-C equipped laptop, tablet or smartphone, with individual power switches to conserve power. The USB-C to USB 3.0 hub plugs easily into your laptop’s USB Type-C™ or Thunderbolt™ 3 port. Plus, it’s bus-powered for easy portability.

Connect Your Current USB Devices

Use your existing USB 3.0 devices such as flash drives, mouse, keyboard and external hard drives. The 4-port USB 3.0 hub converts your computer’s USB-C port into four USB 3.0 (Type-A ports), and it’s backward compatible with your older USB 2.0 devices. (USB 3.0 is also known as USB 3.1 Gen 1.)

Individual On/Off Switches

Each USB port on the USB Type-C™ hub has its own power switch so you can turn off devices when they’re not in use. That means you can better manage power consumption for your USB devices, without having to physically disconnect the device or cable.

Easy Portability

With its compact, lightweight design, this USB hub is designed for portable use. The versatile USB-C to USB hub is bus-powered, which means it draws its power directly from your computer’s USB-C port, with no need for an external power adapter. You can travel lighter with fewer cables to carry with you.

Plug and Play

The 4-Port USB-C hub installs automatically once you connect it to your laptop, so you can be up and running in seconds.

HB30C4AIB is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Take the hub with you when you travel, to connect your USB devices

Switch unused ports off when using high power-consuming USB equipment

Perfect for office, hot-desk, home office and bring-your-own-device environments

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL817
Fast-Charge Port(s) No
Industry Standards USB 3.1 Gen 1 (USB 3.0) - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 4 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
The total available power output of the HB30C4AIB is based on the available input power and is shared between all downstream facing ports.
Indicators
LED Indicators 4 - Port Power
Power
Power Source USB-Powered
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 250 mm [9.8 in]
Color Black
Enclosure Type Plastic
Form Factor Compact
Product Height 19.2 mm [0.8 in]
Product Length 85 mm [3.3 in]
Product Weight 42 g [1.5 oz]
Product Width 34.9 mm [1.4 in]
Packaging Information
Shipping (Package) Weight 106 g [3.7 oz]
What's in the Box
Included in Package 1 - hub
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered
HB30C4AB
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

42,99 € exc VAT
51,59 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3A1GEA
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one GbE port

53,99 € exc VAT
64,79 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
93,59 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - White
HB30C3A1CFBW
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

41,99 € exc VAT
50,39 € inc VAT
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0
HB30C5A2CST
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

101,99 € exc VAT
122,39 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
103,19 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

45,99 € exc VAT
55,19 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3APDW
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

43,99 € exc VAT
52,79 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet and Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3AGEPD
3-Port USB-C Hub with Gigabit Ethernet and Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn a laptop USB-C port into three USB Type-A ports (5Gbps) and one GbE port, plus power and charge your laptop

75,99 € exc VAT
91,19 € inc VAT
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White
HB30C4ABW
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

44,99 € exc VAT
53,99 € inc VAT
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C4AFS
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn your laptop’s USB Type-C port into four USB Type-A charge-and-sync ports (5Gbps)

52,99 € exc VAT
63,59 € inc VAT
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub
HB30C4AFPD
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub

Turn a USB Type-C™ port on your laptop into four USB Type-A ports (5Gbps), plus power and charge your laptop

57,99 € exc VAT
69,59 € inc VAT

Accessories