StarTech.com
New

4-Port USB-C Hub - USB C to USB 3.1 Gen 2 Hub (10Gbps) - 4x USB-A

USB Type C Hub | Bus-powered

Product ID: HB31C4AB

  • Add four USB-A ports to your Mac, Windows, Linux or other USB-C laptop
  • USB-C hub supports USB 3.1 Gen 2 data transfer rates up to 10Gbps
  • USB bus-powered, with no external power required
View More
  • Compact, portable design with attached cable (9.8 in./25 cm)
  • Save time with plug-and-play installation
58,99 € EUR exc VAT
70,79 € EUR inc VAT

Overview

Expand the connectivity of your USB-C™ laptop with this new-generation USB-C 10G hub. It plugs into your laptop’s USB Type-C™ or Thunderbolt™ 3 port, adding four USB 3.1 Gen 2 Type-A ports, so you can quickly connect more USB devices. It’s bus-powered, so there’s no external power adapter required.

Connect Your USB Devices to Enhance Productivity

This four-port USB Type-C hub enhances your productivity, giving you the connections you need while you work. Connect the latest USB devices, like flash drives, capture devices and external hard drives, with fast data transfer speeds of up to 10Gbps, to save time when transferring large files.

The USB-C hub also lets you extend the life of your existing USB devices - it’s backward compatible with previous versions of USB devices.

Bus-Powered for Easy Portability

The compact, lightweight USB-Type-C hub is a convenient and portable addition to your laptop. It’s bus-powered, so it draws its power directly from your computer’s USB-C port, with no external power required. That means fewer cables to carry with you when you travel. It also has a built-in cable (9.8 in./25 cm) for convenient travel.

Universally Supported for Easy Installation

The USB 3.1 hub works with a wide range of operating systems, including macOS, Windows® and Linux™. It installs automatically when you connect it to your laptop or desktop, so you can be up and running quickly.

HB31C4AB is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Ideal for mobile workers, for use in the office and at home

Compact size works well in small or shared workspaces such as hot desks

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID VIA/VLI - VL820
Fast-Charge Port(s) No
Industry Standards USB 3.1 Gen 2 - Backward compatible with USB 3.0, 2.0 and 1.1
Interface USB 3.1 Gen 2
Ports 4
USB-C Device Port(s) No
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 10 Gbps
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 4 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available USB Type-C port - USB 3.1 (10Gbps)
The total available power output of the HB31C4AB is based on the available input power and is shared between all downstream facing ports.
Indicators
LED Indicators 1 - Power
Power
Power Source USB-Powered
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 250 mm [9.8 in]
Color Black
Enclosure Type Aluminum and Plastic
Form Factor Compact
Product Height 17 mm [0.7 in]
Product Length 43 mm [1.7 in]
Product Weight 62 g [2.2 oz]
Product Width 15.8 mm [0.6 in]
Packaging Information
Shipping (Package) Weight 124 g [4.4 oz]
What's in the Box
Included in Package 1 - USB-C hub
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered
HB30C4AB
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

42,99 € exc VAT
51,59 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3A1GEA
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one GbE port

53,99 € exc VAT
64,79 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
93,59 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - White
HB30C3A1CFBW
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

41,99 € exc VAT
50,39 € inc VAT
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0
HB30C5A2CST
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

101,99 € exc VAT
122,39 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
103,19 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

45,99 € exc VAT
55,19 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3APDW
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

43,99 € exc VAT
52,79 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet and Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3AGEPD
3-Port USB-C Hub with Gigabit Ethernet and Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn a laptop USB-C port into three USB Type-A ports (5Gbps) and one GbE port, plus power and charge your laptop

75,99 € exc VAT
91,19 € inc VAT
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White
HB30C4ABW
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

44,99 € exc VAT
53,99 € inc VAT
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C4AFS
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn your laptop’s USB Type-C port into four USB Type-A charge-and-sync ports (5Gbps)

52,99 € exc VAT
63,59 € inc VAT
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub
HB30C4AFPD
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub

Turn a USB Type-C™ port on your laptop into four USB Type-A ports (5Gbps), plus power and charge your laptop

57,99 € exc VAT
69,59 € inc VAT

Accessories